• Special Screws
  • Low Outgas

SPE-FS(INCH)

Plastic Screw - Slotted Flat Head Machine Screw - PEEK - Inch Thread

Plastic Screw PEEK / Slotted Pan Head Machine Screw / Inch Thread

  • Chemical-proof

Dimension Drawing

SPE-FS(INCH)Plastic Screws - Slotted Flat Head Machine Screws - PEEK - Inch Thread寸法図

Specs/CAD

Unit : inch

Part Number ♯Nominal L D1 a t Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPE-#4-40-1/4-FS No.4-40UNC 1/4 0.212 0.039 0.024 288 0.17 10 0.05 10.14 CAD Cart
SPE-#4-40-5/16-FS No.4-40UNC 5/16 0.212 0.039 0.024 288 0.17 10 0.059 10.46 CAD Cart
SPE-#4-40-3/8-FS No.4-40UNC 3/8 0.212 0.039 0.024 288 0.17 10 0.068 10.91 CAD Cart
SPE-#4-40-1/2-FS No.4-40UNC 1/2 0.212 0.039 0.024 288 0.17 10 0.077 11.82 CAD Cart
SPE-#4-40-5/8-FS No.4-40UNC 5/8 0.212 0.039 0.024 288 0.17 10 0.086 15.05 CAD Cart
SPE-#4-40-3/4-FS No.4-40UNC 3/4 0.212 0.039 0.024 288 0.17 10 0.095 15.82 CAD Cart
SPE-#4-40-7/8-FS No.4-40UNC 7/8 0.212 0.039 0.024 288 0.17 10 0.10 21.64 CAD Cart
SPE-#4-40-1-FS No.4-40UNC 1 0.212 0.039 0.024 288 0.17 10 0.11 22.57 CAD Cart
SPE-#6-32-1/4-FS No.6-32UNC 1/4 0.262 0.048 0.030 431 0.34 10 0.12 13.20 CAD Cart
SPE-#6-32-5/16-FS No.6-32UNC 5/16 0.262 0.048 0.030 431 0.34 10 0.14 13.68 CAD Cart
SPE-#6-32-3/8-FS No.6-32UNC 3/8 0.262 0.048 0.030 431 0.34 10 0.15 14.13 CAD Cart
SPE-#6-32-1/2-FS No.6-32UNC 1/2 0.262 0.048 0.030 431 0.34 10 0.17 14.59 CAD Cart
SPE-#6-32-5/8-FS No.6-32UNC 5/8 0.262 0.048 0.030 431 0.34 10 0.18 18.58 CAD Cart
SPE-#6-32-3/4-FS No.6-32UNC 3/4 0.262 0.048 0.030 431 0.34 10 0.20 19.80 CAD Cart
SPE-#6-32-7/8-FS No.6-32UNC 7/8 0.262 0.048 0.030 431 0.34 10 0.21 26.10 CAD Cart
SPE-#6-32-1-FS No.6-32UNC 1 0.262 0.048 0.030 431 0.34 10 0.24 27.02 CAD Cart
SPE-#8-32-1/4-FS No.8-32UNC 1/4 0.312 0.054 0.036 703 0.62 10 0.22 20.26 CAD Cart
SPE-#8-32-5/16-FS No.8-32UNC 5/16 0.312 0.054 0.036 703 0.62 10 0.24 20.73 CAD Cart
SPE-#8-32-3/8-FS No.8-32UNC 3/8 0.312 0.054 0.036 703 0.62 10 0.25 21.64 CAD Cart
SPE-#8-32-1/2-FS No.8-32UNC 1/2 0.312 0.054 0.036 703 0.62 10 0.27 22.57 CAD Cart
SPE-#8-32-5/8-FS No.8-32UNC 5/8 0.312 0.054 0.036 703 0.62 10 0.28 23.48 CAD Cart
SPE-#8-32-3/4-FS No.8-32UNC 3/4 0.312 0.054 0.036 703 0.62 10 0.30 25.63 CAD Cart
SPE-#8-32-7/8-FS No.8-32UNC 7/8 0.312 0.054 0.036 703 0.62 10 0.47 27.48 CAD Cart
SPE-#8-32-1-FS No.8-32UNC 1 0.312 0.054 0.036 703 0.62 10 0.50 29.33 CAD Cart
SPE-#10-32-3/8-FS No.10-32UNF 3/8 0.362 0.060 0.042 1064 1.06 10 0.44 31.00 CAD Cart
SPE-#10-32-1/2-FS No.10-32UNF 1/2 0.362 0.060 0.042 1064 1.06 10 0.46 32.40 CAD Cart
SPE-#10-32-5/8-FS No.10-32UNF 5/8 0.362 0.060 0.042 1064 1.06 10 0.47 33.15 CAD Cart
SPE-#10-32-3/4-FS No.10-32UNF 3/4 0.362 0.060 0.042 1064 1.06 10 0.49 36.37 CAD Cart
SPE-#10-32-7/8-FS No.10-32UNF 7/8 0.362 0.060 0.042 1064 1.06 10 0.66 40.36 CAD Cart
SPE-#10-32-1-FS No.10-32UNF 1 0.362 0.060 0.042 1064 1.06 10 0.69 44.81 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
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
SPE-FS(INCH)
Main Body PEEK / Light Brown
Heat Resistance Temperature*1 180℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex nuts (inch thread) SPE-N(INCH) are available.
SPE-N(INCH)

SPE-FS(INCH)Plastic Screws - Slotted Flat Head Machine Screws - PEEK - Inch Thread


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time