• Special Screws
  • Low Outgas

SPEG-C(INCH)

Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK GF30

Plastic Screw PEEK GF30 / Hex Socket Head Cap Screw / Inch Thread

  • Chemical-proof
  • High strength

Dimension Drawing

SPEG-C(INCH)Plastic Screws - Hex Socket Head Cap Screws - Inch Thread - PEEK GF30寸法図

Specs/CAD

Unit : inch

Part Number ♯Nominal L D1 L1 Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPEG-#4-40-1/4-C No.4-40UNC 1/4 0.183 0.112 434 0.23 10 0.091 14.03 CAD Cart
SPEG-#4-40-5/16-C No.4-40UNC 5/16 0.183 0.112 434 0.23 10 0.1 14.49 CAD Cart
SPEG-#4-40-3/8-C No.4-40UNC 3/8 0.183 0.112 434 0.23 10 0.12 14.97 CAD Cart
SPEG-#4-40-1/2-C No.4-40UNC 1/2 0.183 0.112 434 0.23 10 0.13 15.43 CAD Cart
SPEG-#4-40-5/8-C No.4-40UNC 5/8 0.183 0.112 434 0.23 10 0.15 20.30 CAD Cart
SPEG-#4-40-3/4-C No.4-40UNC 3/4 0.183 0.112 434 0.23 10 0.16 25.35 CAD Cart
SPEG-#4-40-7/8-C No.4-40UNC 7/8 0.183 0.112 434 0.23 10 0.18 33.99 CAD Cart
SPEG-#4-40-1-C No.4-40UNC 1 0.183 0.112 434 0.23 10 0.19 36.34 CAD Cart
SPEG-#6-32-1/4-C No.6-32UNC 1/4 0.226 0.138 644 0.44 10 0.19 18.10 CAD Cart
SPEG-#6-32-5/16-C No.6-32UNC 5/16 0.226 0.138 644 0.44 10 0.21 18.58 CAD Cart
SPEG-#6-32-3/8-C No.6-32UNC 3/8 0.226 0.138 644 0.44 10 0.23 19.05 CAD Cart
SPEG-#6-32-1/2-C No.6-32UNC 1/2 0.226 0.138 644 0.44 10 0.25 19.54 CAD Cart
SPEG-#6-32-5/8-C No.6-32UNC 5/8 0.226 0.138 644 0.44 10 0.27 24.88 CAD Cart
SPEG-#6-32-3/4-C No.6-32UNC 3/4 0.226 0.138 644 0.44 10 0.29 26.28 CAD Cart
SPEG-#6-32-7/8-C No.6-32UNC 7/8 0.226 0.138 644 0.44 10 0.49 34.93 CAD Cart
SPEG-#6-32-1-C No.6-32UNC 1 0.226 0.138 644 0.44 10 0.69 37.76 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPEG-C(INCH)
Main Body PEEK GF30 (PEEK Containing Glass Fiber) (Light Brown)
(Glass Fiber 30%)
Heat Resistance Temperature*1 260°C

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Hex head screws made of PEEK containing 30% glass fiber. The tensile strength is approximately 1.7 times that of ordinary PEEK.
  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex nuts (inch thread) SPE-N(INCH) are available. SPE-N(INCH)

SPEG-C(INCH)Plastic Screws - Hex Socket Head Cap Screws - Inch Thread - PEEK GF30


Product List

Most Read