Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPA-M3-6-C | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 853 | 0.36 | 20 | 0.15 | 9.82 | CAD | Cart |
SPA-M3-8-C | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 853 | 0.36 | 20 | 0.17 | 10.51 | CAD | Cart |
SPA-M3-10-C | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 853 | 0.36 | 20 | 0.19 | 11.08 | CAD | Cart |
SPA-M3-12-C | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 853 | 0.36 | 20 | 0.2 | 11.63 | CAD | Cart |
SPA-M3-15-C | M3 | 0.5 | 15 | 5.5 | 3 | 2.5 | 853 | 0.36 | 20 | 0.25 | 12.29 | CAD | Cart |
SPA-M3-20-C | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 853 | 0.36 | 20 | 0.29 | 12.84 | CAD | Cart |
SPA-M4-6-C | M4 | 0.7 | 6 | 7 | 4 | 3 | 1499 | 0.85 | 20 | 0.32 | 11.63 | CAD | Cart |
SPA-M4-8-C | M4 | 0.7 | 8 | 7 | 4 | 3 | 1499 | 0.85 | 20 | 0.35 | 11.96 | CAD | Cart |
SPA-M4-10-C | M4 | 0.7 | 10 | 7 | 4 | 3 | 1499 | 0.85 | 20 | 0.38 | 12.29 | CAD | Cart |
SPA-M4-12-C | M4 | 0.7 | 12 | 7 | 4 | 3 | 1499 | 0.85 | 20 | 0.41 | 12.84 | CAD | Cart |
SPA-M4-15-C | M4 | 0.7 | 15 | 7 | 4 | 3 | 1499 | 0.85 | 20 | 0.48 | 14.54 | CAD | Cart |
SPA-M4-20-C | M4 | 0.7 | 20 | 7 | 4 | 3 | 1499 | 0.85 | 20 | 0.56 | 15.76 | CAD | Cart |
SPA-M4-25-C | M4 | 0.7 | 25 | 7 | 4 | 3 | 1499 | 0.85 | 20 | 0.64 | 17.90 | CAD | Cart |
SPA-M4-40-C | M4 | 0.7 | 40 | 7 | 4 | 3 | 1499 | 0.85 | 20 | 0.88 | 71.18 | CAD | Cart |
SPA-M5-8-C | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 2407 | 1.65 | 20 | 0.52 | 12.84 | CAD | Cart |
SPA-M5-10-C | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 2407 | 1.65 | 20 | 0.57 | 12.84 | CAD | Cart |
SPA-M5-12-C | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 2407 | 1.65 | 20 | 0.62 | 13.74 | CAD | Cart |
SPA-M5-15-C | M5 | 0.8 | 15 | 8.5 | 5 | 4 | 2407 | 1.65 | 20 | 0.73 | 14.54 | CAD | Cart |
SPA-M5-20-C | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 2407 | 1.65 | 20 | 0.85 | 15.76 | CAD | Cart |
SPA-M5-25-C | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 2407 | 1.65 | 20 | 1 | 20.94 | CAD | Cart |
SPA-M5-30-C | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 2407 | 1.65 | 20 | 1.2 | 35.78 | CAD | Cart |
SPA-M5-35-C | M5 | 0.8 | 35 | 8.5 | 5 | 4 | 2407 | 1.65 | 20 | 1.3 | 37.75 | CAD | Cart |
SPA-M6-10-C | M6 | 1 | 10 | 10 | 6 | 5 | 3106 | 2.74 | 10 | 1 | 7.14 | CAD | Cart |
SPA-M6-12-C | M6 | 1 | 12 | 10 | 6 | 5 | 3106 | 2.74 | 10 | 1.1 | 8.23 | CAD | Cart |
SPA-M6-15-C | M6 | 1 | 15 | 10 | 6 | 5 | 3106 | 2.74 | 10 | 1.2 | 8.24 | CAD | Cart |
SPA-M6-20-C | M6 | 1 | 20 | 10 | 6 | 5 | 3106 | 2.74 | 10 | 1.4 | 8.98 | CAD | Cart |
SPA-M6-25-C | M6 | 1 | 25 | 10 | 6 | 5 | 3106 | 2.74 | 10 | 1.6 | 10.31 | CAD | Cart |
SPA-M6-30-C | M6 | 1 | 30 | 10 | 6 | 5 | 3106 | 2.74 | 10 | 1.8 | 11.63 | CAD | Cart |
SPA-M6-35-C | M6 | 1 | 35 | 10 | 6 | 5 | 3106 | 2.74 | 10 | 2.1 | 16.28 | CAD | Cart |
SPA-M6-40-C | M6 | 1 | 40 | 10 | 6 | 5 | 3106 | 2.74 | 10 | 2.3 | 23.51 | CAD | Cart |
SPA-M8-10-C | M8 | 1.25 | 10 | 13 | 8 | 6 | 5335 | 6.22 | 10 | 2.2 | 11.63 | CAD | Cart |
SPA-M8-12-C | M8 | 1.25 | 12 | 13 | 8 | 6 | 5335 | 6.22 | 10 | 2.3 | 11.63 | CAD | Cart |
SPA-M8-15-C | M8 | 1.25 | 15 | 13 | 8 | 6 | 5335 | 6.22 | 10 | 2.5 | 12.65 | CAD | Cart |
SPA-M8-20-C | M8 | 1.25 | 20 | 13 | 8 | 6 | 5335 | 6.22 | 10 | 2.8 | 15.08 | CAD | Cart |
SPA-M8-25-C | M8 | 1.25 | 25 | 13 | 8 | 6 | 5335 | 6.22 | 10 | 3.2 | 15.94 | CAD | Cart |
SPA-M8-30-C | M8 | 1.25 | 30 | 13 | 8 | 6 | 5335 | 6.22 | 10 | 3.6 | 17.90 | CAD | Cart |
SPA-M8-35-C | M8 | 1.25 | 35 | 13 | 8 | 6 | 5335 | 6.22 | 10 | 4 | 18.90 | CAD | Cart |
SPA-M8-40-C | M8 | 1.25 | 40 | 13 | 8 | 6 | 5335 | 6.22 | 10 | 4.4 | 23.72 | CAD | Cart |
SPA-M10-15-C | M10 | 1.5 | 15 | 16 | 10 | 8 | 7646 | 11.39 | 5 | 4.3 | 18.74 | CAD | Cart |
SPA-M10-20-C | M10 | 1.5 | 20 | 16 | 10 | 8 | 7646 | 11.39 | 5 | 4.9 | 21.04 | CAD | Cart |
SPA-M10-25-C | M10 | 1.5 | 25 | 16 | 10 | 8 | 7646 | 11.39 | 5 | 5.4 | 22.50 | CAD | Cart |
SPA-M10-30-C | M10 | 1.5 | 30 | 16 | 10 | 8 | 7646 | 11.39 | 5 | 5.9 | 24.68 | CAD | Cart |
SPA-M10-35-C | M10 | 1.5 | 35 | 16 | 10 | 8 | 7646 | 11.39 | 5 | 6.4 | 26.10 | CAD | Cart |
SPA-M10-40-C | M10 | 1.5 | 40 | 16 | 10 | 8 | 7646 | 11.39 | 5 | 7 | 28.40 | CAD | Cart |
SPA-M12-20-C | M12 | 1.75 | 20 | 18 | 12 | 10 | 7511 | 15.93 | 5 | 6.8 | 25.27 | CAD | Cart |
SPA-M12-25-C | M12 | 1.75 | 25 | 18 | 12 | 10 | 7511 | 15.93 | 5 | 7.5 | 28.07 | CAD | Cart |
SPA-M12-30-C | M12 | 1.75 | 30 | 18 | 12 | 10 | 7511 | 15.93 | 5 | 8.3 | 30.80 | CAD | Cart |
SPA-M12-35-C | M12 | 1.75 | 35 | 18 | 12 | 10 | 7511 | 15.93 | 5 | 9.1 | 33.31 | CAD | Cart |
SPA-M12-40-C | M12 | 1.75 | 40 | 18 | 12 | 10 | 7511 | 15.93 | 5 | 9.8 | 35.45 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPA-C | |
---|---|
Main body | RENY*1(50% Glass Fiber Reinforced Polyamide MXD6) (Black) |
Heat Resistance Temperature*2 |
105℃ |
*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment / Insulation and dewcondensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts
Characteristics
- RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
- Screws have excellent fatigue resistance, creep resistance, and thermal insulation.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- The properties and precautions of plastic screws⇒Plastic Screws