• Special Screws
  • Plastic Screws

SPA-C

Plastic Screw - Socket Head Cap Screws - RENY

  • High strength

Dimension Drawing

SPA-CPlastic Screw - Hex Socket Head Cap Screws - RENY寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
8
10
12
L
All
6
8
10
12
15
20
25
40
30
35

Unit : mm

Part Number M L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPA-M3-6-C 3 6 5.5 3 2.5 635 0.39 20 0.15 8.92 CAD Cart
SPA-M3-8-C 3 8 5.5 3 2.5 635 0.39 20 0.17 9.53 CAD Cart
SPA-M3-10-C 3 10 5.5 3 2.5 635 0.39 20 0.19 10.14 CAD Cart
SPA-M3-12-C 3 12 5.5 3 2.5 635 0.39 20 0.2 10.75 CAD Cart
SPA-M3-15-C 3 15 5.5 3 2.5 635 0.39 20 0.25 11.37 CAD Cart
SPA-M3-20-C 3 20 5.5 3 2.5 635 0.39 20 0.29 11.98 CAD Cart
SPA-M4-6-C 4 6 7 4 3 1470 0.79 20 0.32 10.75 CAD Cart
SPA-M4-8-C 4 8 7 4 3 1470 0.79 20 0.35 11.07 CAD Cart
SPA-M4-10-C 4 10 7 4 3 1470 0.79 20 0.38 11.37 CAD Cart
SPA-M4-12-C 4 12 7 4 3 1470 0.79 20 0.41 11.98 CAD Cart
SPA-M4-15-C 4 15 7 4 3 1470 0.79 20 0.48 13.20 CAD Cart
SPA-M4-20-C 4 20 7 4 3 1470 0.79 20 0.56 14.45 CAD Cart
SPA-M4-25-C 4 25 7 4 3 1470 0.79 20 0.64 16.58 CAD Cart
SPA-M4-40-C 4 40 7 4 3 1470 0.79 20 0.88 65.98 CAD Cart
SPA-M5-8-C 5 8 8.5 5 4 2450 1.77 20 0.52 11.98 CAD Cart
SPA-M5-10-C 5 10 8.5 5 4 2450 1.77 20 0.57 11.98 CAD Cart
SPA-M5-12-C 5 12 8.5 5 4 2450 1.77 20 0.62 12.60 CAD Cart
SPA-M5-15-C 5 15 8.5 5 4 2450 1.77 20 0.73 13.20 CAD Cart
SPA-M5-20-C 5 20 8.5 5 4 2450 1.77 20 0.85 14.45 CAD Cart
SPA-M5-25-C 5 25 8.5 5 4 2450 1.77 20 1 19.04 CAD Cart
SPA-M5-30-C 5 30 8.5 5 4 2450 1.77 20 1.2 33.15 CAD Cart
SPA-M5-35-C 5 35 8.5 5 4 2450 1.77 20 1.3 35.29 CAD Cart
SPA-M6-10-C 6 10 10 6 5 3140 2.94 10 1 6.61 CAD Cart
SPA-M6-12-C 6 12 10 6 5 3140 2.94 10 1.1 7.53 CAD Cart
SPA-M6-15-C 6 15 10 6 5 3140 2.94 10 1.2 7.55 CAD Cart
SPA-M6-20-C 6 20 10 6 5 3140 2.94 10 1.4 8.30 CAD Cart
SPA-M6-25-C 6 25 10 6 5 3140 2.94 10 1.6 9.53 CAD Cart
SPA-M6-30-C 6 30 10 6 5 3140 2.94 10 1.8 10.75 CAD Cart
SPA-M6-35-C 6 35 10 6 5 3140 2.94 10 2.1 15.36 CAD Cart
SPA-M6-40-C 6 40 10 6 5 3140 2.94 10 2.3 21.78 CAD Cart
SPA-M8-10-C 8 10 13 8 6 5100 7.85 10 2.2 10.75 CAD Cart
SPA-M8-12-C 8 12 13 8 6 5100 7.85 10 2.3 10.75 CAD Cart
SPA-M8-15-C 8 15 13 8 6 5100 7.85 10 2.5 11.82 CAD Cart
SPA-M8-20-C 8 20 13 8 6 5100 7.85 10 2.8 13.97 CAD Cart
SPA-M8-25-C 8 25 13 8 6 5100 7.85 10 3.2 14.88 CAD Cart
SPA-M8-30-C 8 30 13 8 6 5100 7.85 10 3.6 16.58 CAD Cart
SPA-M8-35-C 8 35 13 8 6 5100 7.85 10 4 17.67 CAD Cart
SPA-M8-40-C 8 40 13 8 6 5100 7.85 10 4.4 21.95 CAD Cart
SPA-M10-15-C 10 15 16 10 8 6900 12.75 5 4.3 17.51 CAD Cart
SPA-M10-20-C 10 20 16 10 8 6900 12.75 5 4.9 19.49 CAD Cart
SPA-M10-25-C 10 25 16 10 8 6900 12.75 5 5.4 21.03 CAD Cart
SPA-M10-30-C 10 30 16 10 8 6900 12.75 5 5.9 22.86 CAD Cart
SPA-M10-35-C 10 35 16 10 8 6900 12.75 5 6.4 24.40 CAD Cart
SPA-M10-40-C 10 40 16 10 8 6900 12.75 5 7 26.56 CAD Cart
SPA-M12-20-C 12 20 18 12 10 8700 24.50 5 6.8 23.63 CAD Cart
SPA-M12-25-C 12 25 18 12 10 8700 24.50 5 7.5 26.25 CAD Cart
SPA-M12-30-C 12 30 18 12 10 8700 24.50 5 8.3 28.55 CAD Cart
SPA-M12-35-C 12 35 18 12 10 8700 24.50 5 9.1 30.86 CAD Cart
SPA-M12-40-C 12 40 18 12 10 8700 24.50 5 9.8 33.15 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPA-C
Main body RENY*1(50% Glass Fiber
Reinforced Polyamide MXD6)
(Black)
Heat Resistance
Temperature*2
105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew
condensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, cleanliness, and thermal insulation.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time