• Special Screws
  • Plastic Screws

SPA-HA

Plastic Screws - Hex Posts - RENY

  • High strength

Dimension Drawing

SPA-HAPlastic Screws - Hex Posts - RENY寸法図

Specs/CAD

Select

M (Coarse)
All
M3
M4
L
All
8
10
15
20

Unit : mm

Part Number M (Coarse) L B L1 Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPA-M3-8-HA M3 8 5.5 6 10 0.31 4.45 CAD Cart
SPA-M3-10-HA M3 10 5.5 6 10 0.4 5.07 CAD Cart
SPA-M3-15-HA M3 15 5.5 6 10 0.62 5.54 CAD Cart
SPA-M3-20-HA M3 20 5.5 6 10 0.83 6.15 CAD Cart
SPA-M4-8-HA M4 8 6 6 10 0.49 9.07 CAD Cart
SPA-M4-10-HA M4 10 6 6 10 0.63 9.23 CAD Cart
SPA-M4-15-HA M4 15 6 6 10 0.96 9.67 CAD Cart
SPA-M4-20-HA M4 20 6 6 10 1.3 10.14 CAD Cart
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
SPA-HA
Main Body RENY*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Black)
Heat Resistance Temperature*2 105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of electric and electronic devices and refrigerating and freezing facilities / Weight saving of offshore instruments,
plating facilities, automobiles, airplanes, aerospace devices, etc.

Characteristics

  • RENY is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time