Plastic screw - Hex Socket Low Head Bolt - RENY
Unit : mm
Part Number | M | L | D1 | L1 | B | Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD | Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPA-M6-30-LC | M6 | 30 | 10 | 4 | 4 | 2798 | 2.15 | 20 | 1.5 | 22.72 | CAD | Cart |
*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereSPA-LC | |
---|---|
Main body | RENY*1 (Glass Fiber 50% Reinforced Polyamide MXD6) (Black) |
Heat resistance temperature*2 |
105℃ |
*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.