• Special Screws
  • Plastic Screws

SPA-M4-25-LH

Plastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile

  • Space
  • High strength
  • Tightening Hole Damage Prevention

Dimension Drawing

SPA-LHPlastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPA-M4-25-LH M4 0.7 25 7 3.1 SKX-20 20 1340 0.84 20 0.53 21.95 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPA-LH
Main Body RENY*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Black)
Heat Resistance
Temperature*2
105°C

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew condensation prevention for refrigerators and freezers / Aquatic applications / Electrochemical plating / Lightweight applications in automobiles / Aircrafts / Spacecrafts

Characteristics

  • RENY low profile cap screw.
  • RENY is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • The properties and precautions of plastic screws ⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

RENY hex nuts and washers SPA-NSPA-W are available.
SPA-NSPA-W

SPA-LHPlastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile

SKX Hexalobular Wrench
SKX

SPA-LHPlastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SPA-LHPlastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile

SKXB Hexalobular Short Bit
SKXB

SPA-LHPlastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile

SRD Magnet Screwdriver
SRD

SPA-LHPlastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Profile


Most Read