Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPA-M1.4-2-MC | M1.4 | 0.3 | 2 | 2 | 0.5 | 79 | 0.027 | 10 | 0.016 | 3.47 | CAD | Cart |
*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPA-MC | |
---|---|
Main body | RENY*1 (Glass Fiber 50% Reinforced Polyamide MXD6) (Ivory) |
Heat resistance temperature*2 |
105℃ |
*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.
Application
Heat insulation and dew condensation prevention of electric andelectronic devices / refrigerating and freezing facilities /
Weight saving of offshore instruments, plating facility and
automobile, aircraft and space equipment, etc.
Characteristics
- Miniature screws for precision devices.
- RENY is thermoplastic engineering plastics with excellent tensile strength and bending strength.
- It is highly fatigue-resistant and has excellent creeping and heat insulation properties.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- Plastic screw properties and precautions for use ⇒Plastic Screws