Specs/CAD
Select
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPA-M1.7-4-P | M1.7 | 0.35 | 4 | 2.5 | 0.5 | 98 | 0.041 | 50 | 0.011 | 11.82 | CAD | Cart |
SPA-M2.6-4-P | M2.6 | 0.45 | 4 | 4.5 | 1.7 | 611 | 0.22 | 50 | 0.077 | 7.11 | CAD | Cart |
SPA-M2.6-5-P | M2.6 | 0.45 | 5 | 4.5 | 1.7 | 611 | 0.22 | 50 | 0.083 | 7.11 | CAD | Cart |
SPA-M2.6-6-P | M2.6 | 0.45 | 6 | 4.5 | 1.7 | 611 | 0.22 | 50 | 0.07 | 7.11 | CAD | Cart |
SPA-M2.6-8-P | M2.6 | 0.45 | 8 | 4.5 | 1.7 | 611 | 0.22 | 50 | 0.085 | 7.11 | CAD | Cart |
SPA-M2.6-10-P | M2.6 | 0.45 | 10 | 4.5 | 1.7 | 611 | 0.22 | 50 | 0.097 | 8.67 | CAD | Cart |
SPA-M2.6-12-P | M2.6 | 0.45 | 12 | 4.5 | 1.7 | 611 | 0.22 | 50 | 0.11 | 8.67 | CAD | Cart |
SPA-M2-3-P | M2 | 0.4 | 3 | 3.5 | 1.3 | 350 | 0.101 | 50 | 0.028 | 7.11 | CAD | Cart |
SPA-M2-4-P | M2 | 0.4 | 4 | 3.5 | 1.3 | 350 | 0.101 | 50 | 0.03 | 7.11 | CAD | Cart |
SPA-M2-5-P | M2 | 0.4 | 5 | 3.5 | 1.3 | 350 | 0.101 | 50 | 0.034 | 7.11 | CAD | Cart |
SPA-M2-6-P | M2 | 0.4 | 6 | 3.5 | 1.3 | 350 | 0.101 | 50 | 0.038 | 7.11 | CAD | Cart |
SPA-M2-8-P | M2 | 0.4 | 8 | 3.5 | 1.3 | 350 | 0.101 | 50 | 0.044 | 7.11 | CAD | Cart |
SPA-M2-10-P | M2 | 0.4 | 10 | 3.5 | 1.3 | 350 | 0.101 | 50 | 0.053 | 7.90 | CAD | Cart |
SPA-M2-12-P | M2 | 0.4 | 12 | 3.5 | 1.3 | 350 | 0.101 | 50 | 0.061 | 8.67 | CAD | Cart |
SPA-M3-4-P | M3 | 0.5 | 4 | 5.5 | 2 | 853 | 0.36 | 50 | 0.093 | 7.11 | CAD | Cart |
SPA-M3-5-P | M3 | 0.5 | 5 | 5.5 | 2 | 853 | 0.36 | 50 | 0.1 | 7.11 | CAD | Cart |
SPA-M3-6-P | M3 | 0.5 | 6 | 5.5 | 2 | 853 | 0.36 | 50 | 0.11 | 7.11 | CAD | Cart |
SPA-M3-8-P | M3 | 0.5 | 8 | 5.5 | 2 | 853 | 0.36 | 50 | 0.13 | 7.11 | CAD | Cart |
SPA-M3-10-P | M3 | 0.5 | 10 | 5.5 | 2 | 853 | 0.36 | 50 | 0.15 | 7.90 | CAD | Cart |
SPA-M3-12-P | M3 | 0.5 | 12 | 5.5 | 2 | 853 | 0.36 | 50 | 0.16 | 8.67 | CAD | Cart |
SPA-M3-15-P | M3 | 0.5 | 15 | 5.5 | 2 | 853 | 0.36 | 50 | 0.19 | 11.82 | CAD | Cart |
SPA-M3-20-P | M3 | 0.5 | 20 | 5.5 | 2 | 853 | 0.36 | 50 | 0.26 | 15.75 | CAD | Cart |
SPA-M3-25-P | M3 | 0.5 | 25 | 5.5 | 2 | 853 | 0.36 | 50 | 0.31 | 25.97 | CAD | Cart |
SPA-M3-30-P | M3 | 0.5 | 30 | 5.5 | 2 | 853 | 0.36 | 50 | 0.35 | 33.82 | CAD | Cart |
SPA-M4-5-P | M4 | 0.7 | 5 | 7 | 2.6 | 1499 | 0.85 | 50 | 0.2 | 8.67 | CAD | Cart |
SPA-M4-6-P | M4 | 0.7 | 6 | 7 | 2.6 | 1499 | 0.85 | 50 | 0.22 | 8.67 | CAD | Cart |
SPA-M4-8-P | M4 | 0.7 | 8 | 7 | 2.6 | 1499 | 0.85 | 50 | 0.25 | 9.48 | CAD | Cart |
SPA-M4-10-P | M4 | 0.7 | 10 | 7 | 2.6 | 1499 | 0.85 | 50 | 0.28 | 9.48 | CAD | Cart |
SPA-M4-12-P | M4 | 0.7 | 12 | 7 | 2.6 | 1499 | 0.85 | 50 | 0.32 | 11.82 | CAD | Cart |
SPA-M4-15-P | M4 | 0.7 | 15 | 7 | 2.6 | 1499 | 0.85 | 50 | 0.36 | 15.75 | CAD | Cart |
SPA-M4-20-P | M4 | 0.7 | 20 | 7 | 2.6 | 1499 | 0.85 | 50 | 0.52 | 17.32 | CAD | Cart |
SPA-M4-25-P | M4 | 0.7 | 25 | 7 | 2.6 | 1499 | 0.85 | 50 | 0.6 | 32.26 | CAD | Cart |
SPA-M4-30-P | M4 | 0.7 | 30 | 7 | 2.6 | 1499 | 0.85 | 50 | 0.68 | 39.33 | CAD | Cart |
SPA-M5-8-P | M5 | 0.8 | 8 | 9 | 3.3 | 2407 | 1.65 | 20 | 0.47 | 5.04 | CAD | Cart |
SPA-M5-10-P | M5 | 0.8 | 10 | 9 | 3.3 | 2407 | 1.65 | 20 | 0.52 | 5.38 | CAD | Cart |
SPA-M5-12-P | M5 | 0.8 | 12 | 9 | 3.3 | 2407 | 1.65 | 20 | 0.56 | 6.62 | CAD | Cart |
SPA-M5-15-P | M5 | 0.8 | 15 | 9 | 3.3 | 2407 | 1.65 | 20 | 0.66 | 7.90 | CAD | Cart |
SPA-M5-20-P | M5 | 0.8 | 20 | 9 | 3.3 | 2407 | 1.65 | 20 | 0.76 | 9.48 | CAD | Cart |
SPA-M5-25-P | M5 | 0.8 | 25 | 9 | 3.3 | 2407 | 1.65 | 20 | 0.98 | 13.23 | CAD | Cart |
SPA-M5-30-P | M5 | 0.8 | 30 | 9 | 3.3 | 2407 | 1.65 | 20 | 1.2 | 26.75 | CAD | Cart |
SPA-M5-35-P | M5 | 0.8 | 35 | 9 | 3.3 | 2407 | 1.65 | 20 | 1.3 | 35.56 | CAD | Cart |
SPA-M6-10-P | M6 | 1 | 10 | 10.5 | 3.9 | 3106 | 2.74 | 20 | 0.83 | 11.03 | CAD | Cart |
SPA-M6-12-P | M6 | 1 | 12 | 10.5 | 3.9 | 3106 | 2.74 | 20 | 0.9 | 11.66 | CAD | Cart |
SPA-M6-15-P | M6 | 1 | 15 | 10.5 | 3.9 | 3106 | 2.74 | 20 | 1 | 12.92 | CAD | Cart |
SPA-M6-20-P | M6 | 1 | 20 | 10.5 | 3.9 | 3106 | 2.74 | 20 | 1.2 | 14.49 | CAD | Cart |
SPA-M6-25-P | M6 | 1 | 25 | 10.5 | 3.9 | 3106 | 2.74 | 20 | 1.4 | 15.12 | CAD | Cart |
SPA-M6-30-P | M6 | 1 | 30 | 10.5 | 3.9 | 3106 | 2.74 | 20 | 1.8 | 23.91 | CAD | Cart |
SPA-M6-35-P | M6 | 1 | 35 | 10.5 | 3.9 | 3106 | 2.74 | 20 | 2.0 | 30.84 | CAD | Cart |
SPA-M6-40-P | M6 | 1 | 40 | 10.5 | 3.9 | 3106 | 2.74 | 20 | 2.1 | 43.43 | CAD | Cart |
SPA-M8-12-P | M8 | 1.25 | 12 | 14 | 5.2 | 5335 | 6.22 | 10 | 2.3 | 13.54 | CAD | Cart |
SPA-M8-15-P | M8 | 1.25 | 15 | 14 | 5.2 | 5335 | 6.22 | 10 | 2.5 | 14.34 | CAD | Cart |
SPA-M8-20-P | M8 | 1.25 | 20 | 14 | 5.2 | 5335 | 6.22 | 10 | 2.8 | 15.43 | CAD | Cart |
SPA-M8-25-P | M8 | 1.25 | 25 | 14 | 5.2 | 5335 | 6.22 | 10 | 3.2 | 17.96 | CAD | Cart |
SPA-M8-30-P | M8 | 1.25 | 30 | 14 | 5.2 | 5335 | 6.22 | 10 | 3.5 | 16.06 | CAD | Cart |
SPA-M8-35-P | M8 | 1.25 | 35 | 14 | 5.2 | 5335 | 6.22 | 10 | 3.8 | 20.78 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPA-P | |
---|---|
Main body | RENY*1(50% Glass Fiber Reinforced Polyamide MXD6)(Ivory) |
Heat Resistance Temperature*2 |
105℃ |
*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment / Insulation and dewcondensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts
Characteristics
- RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
- Screws have excellent fatigue resistance, cleanliness, and thermal insulation.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- The properties and precautions of plastic screws⇒Plastic Screws
Related Products
RENY cross-recessed pan head machine screws SPA-P(INCH) are available as inch threads.SPA-P(INCH)