• Special Screws
  • Plastic Screws

SPA-P

Plastic Screw - Cross Recessed Pan Head Machine Screws - RENY

  • High strength

Dimension Drawing

SPA-PPlastic Screw - Cross Recessed Pan Head Machine Screws - RENY寸法図

Specs/CAD

Select

Size(M)
All
1.7
2.6
2
3
4
5
6
8
L
All
4
5
6
8
10
12
3
15
20
25
30
35
40

Unit : mm

Part Number M L D1 L1 Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPA-M1.7-4-P 1.7 4 2.5 0.5 80 0.03 50 0.011 11.52 CAD Cart
SPA-M2.6-4-P 2.6 4 4.5 1.7 588 0.24 50 0.077 6.93 CAD Cart
SPA-M2.6-5-P 2.6 5 4.5 1.7 588 0.24 50 0.083 6.93 CAD Cart
SPA-M2.6-6-P 2.6 6 4.5 1.7 588 0.24 50 0.07 6.93 CAD Cart
SPA-M2.6-8-P 2.6 8 4.5 1.7 588 0.24 50 0.085 6.93 CAD Cart
SPA-M2.6-10-P 2.6 10 4.5 1.7 588 0.24 50 0.097 8.44 CAD Cart
SPA-M2.6-12-P 2.6 12 4.5 1.7 588 0.24 50 0.11 8.44 CAD Cart
SPA-M2-3-P 2 3 3.5 1.3 303 0.1 50 0.028 6.93 CAD Cart
SPA-M2-4-P 2 4 3.5 1.3 303 0.1 50 0.03 6.93 CAD Cart
SPA-M2-5-P 2 5 3.5 1.3 303 0.1 50 0.034 6.93 CAD Cart
SPA-M2-6-P 2 6 3.5 1.3 303 0.1 50 0.038 6.93 CAD Cart
SPA-M2-8-P 2 8 3.5 1.3 303 0.1 50 0.044 6.93 CAD Cart
SPA-M2-10-P 2 10 3.5 1.3 303 0.1 50 0.053 7.70 CAD Cart
SPA-M2-12-P 2 12 3.5 1.3 303 0.1 50 0.061 8.44 CAD Cart
SPA-M3-4-P 3 4 5.5 2 635 0.39 50 0.093 6.93 CAD Cart
SPA-M3-5-P 3 5 5.5 2 635 0.39 50 0.1 6.93 CAD Cart
SPA-M3-6-P 3 6 5.5 2 635 0.39 50 0.11 6.93 CAD Cart
SPA-M3-8-P 3 8 5.5 2 635 0.39 50 0.13 6.93 CAD Cart
SPA-M3-10-P 3 10 5.5 2 635 0.39 50 0.15 7.70 CAD Cart
SPA-M3-12-P 3 12 5.5 2 635 0.39 50 0.16 8.44 CAD Cart
SPA-M3-15-P 3 15 5.5 2 635 0.39 50 0.19 11.52 CAD Cart
SPA-M3-20-P 3 20 5.5 2 635 0.39 50 0.26 15.36 CAD Cart
SPA-M3-25-P 3 25 5.5 2 635 0.39 50 0.31 25.33 CAD Cart
SPA-M3-30-P 3 30 5.5 2 635 0.39 50 0.35 33.00 CAD Cart
SPA-M4-5-P 4 5 7 2.6 1470 0.79 50 0.2 8.44 CAD Cart
SPA-M4-6-P 4 6 7 2.6 1470 0.79 50 0.22 8.44 CAD Cart
SPA-M4-8-P 4 8 7 2.6 1470 0.79 50 0.25 9.24 CAD Cart
SPA-M4-10-P 4 10 7 2.6 1470 0.79 50 0.28 9.24 CAD Cart
SPA-M4-12-P 4 12 7 2.6 1470 0.79 50 0.32 11.52 CAD Cart
SPA-M4-15-P 4 15 7 2.6 1470 0.79 50 0.36 15.36 CAD Cart
SPA-M4-20-P 4 20 7 2.6 1470 0.79 50 0.52 16.88 CAD Cart
SPA-M4-25-P 4 25 7 2.6 1470 0.79 50 0.6 31.46 CAD Cart
SPA-M4-30-P 4 30 7 2.6 1470 0.79 50 0.68 38.36 CAD Cart
SPA-M5-8-P 5 8 9 3.3 2450 1.77 20 0.47 4.91 CAD Cart
SPA-M5-10-P 5 10 9 3.3 2450 1.77 20 0.52 5.24 CAD Cart
SPA-M5-12-P 5 12 9 3.3 2450 1.77 20 0.56 6.45 CAD Cart
SPA-M5-15-P 5 15 9 3.3 2450 1.77 20 0.66 7.70 CAD Cart
SPA-M5-20-P 5 20 9 3.3 2450 1.77 20 0.76 9.24 CAD Cart
SPA-M5-25-P 5 25 9 3.3 2450 1.77 20 0.98 12.89 CAD Cart
SPA-M5-30-P 5 30 9 3.3 2450 1.77 20 1.2 26.10 CAD Cart
SPA-M5-35-P 5 35 9 3.3 2450 1.77 20 1.3 34.69 CAD Cart
SPA-M6-10-P 6 10 10.5 3.9 3140 2.94 20 0.83 10.75 CAD Cart
SPA-M6-12-P 6 12 10.5 3.9 3140 2.94 20 0.9 11.37 CAD Cart
SPA-M6-15-P 6 15 10.5 3.9 3140 2.94 20 1 12.60 CAD Cart
SPA-M6-20-P 6 20 10.5 3.9 3140 2.94 20 1.2 14.13 CAD Cart
SPA-M6-25-P 6 25 10.5 3.9 3140 2.94 20 1.4 14.74 CAD Cart
SPA-M6-30-P 6 30 10.5 3.9 3140 2.94 20 1.8 23.32 CAD Cart
SPA-M6-35-P 6 35 10.5 3.9 3140 2.94 20 2.0 30.09 CAD Cart
SPA-M6-40-P 6 40 10.5 3.9 3140 2.94 20 2.1 42.36 CAD Cart
SPA-M8-12-P 8 12 14 5.2 5100 7.85 10 2.3 13.20 CAD Cart
SPA-M8-15-P 8 15 14 5.2 5100 7.85 10 2.5 13.99 CAD Cart
SPA-M8-20-P 8 20 14 5.2 5100 7.85 10 2.8 15.05 CAD Cart
SPA-M8-25-P 8 25 14 5.2 5100 7.85 10 3.2 17.51 CAD Cart
SPA-M8-30-P 8 30 14 5.2 5100 7.85 10 3.5 15.67 CAD Cart
SPA-M8-35-P 8 35 14 5.2 5100 7.85 10 3.8 20.26 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPA-P
Main body RENY*1(50% Glass Fiber
Reinforced Polyamide MXD6)(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew
condensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, cleanliness, and thermal insulation.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Products

SPA-P(INCH)

RENY cross-recessed pan head machine screws SPA-P(INCH) are available as inch threads.
SPA-P(INCH)

SPA-PPlastic Screw - Cross Recessed Pan Head Machine Screws - RENY


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time