• Special Screws
  • Plastic Screws

Plastic Screws - Threaded Rods - RENY

SPA-Z

  • High strength

Dimension Drawing

SPA-ZPlastic Screws - Threaded Rods - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12
M16
L
All
300

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Tension Rupture
Load (N)*1
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SPA-M6-Z M6 1 300 3106 11 33.64 CAD Cart
SPA-M8-Z M8 1.25 300 5335 20 38.74 CAD Cart
SPA-M10-Z M10 1.5 300 7646 31 44.30 CAD Cart
SPA-M12-Z M12 1.75 300 7511 45 49.88 CAD Cart
SPA-M16-Z M16 2 300 19987 81 71.86 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SPA-Z
Main Body RENY*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance Temperature*2 105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of electric and electronic devices and refrigerating and freezing facilities / Weight saving of offshore instruments,
plating facilities, automobiles, airplanes, aerospace devices, etc.

Characteristics

  • RENY is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Plastic Screws

Click here to see Special Screws

Most Read