• Special Screws
  • Plastic Screws

SPC-M5-30-C

Plastic Screws - Hex Socket Head Cap Screws - PC

Dimension Drawing

SPC-CPlastic Screws - Hex Socket Head Cap Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPC-M5-30-C M5 0.8 30 8.5 5 4 750 1.03 20 0.85 22.33 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPC-C
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*1(min./max.): -40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Most Read