Unit : mm
Part Number | M | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD | Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC-M5-35-C | 5 | 35 | 8.5 | 5 | 4 | 750 | 1.03 | 20 | 0.97 | 39.30 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereSPC-C | |
---|---|
Main Body | PC (Polycarbonate) (Transparent) |
Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.