• Special Screws
  • Plastic Screws

Plastic Screws - Phillips Cross Recessed Flat Head Machine Screws - PC

SPC-F

notice

Some of our plastic screws may take longer lead time than usual due to the recent disaster. Please contact us if you are in hurry.
Click here to contact us

Dimension Drawing

SPC-FPlastic Screws - Phillips Cross Recessed Flat Head Machine Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPC-M2-4-F M2 0.4 4 4 1.2 1 107 0.055 50 0.018 6.00 CAD Cart
SPC-M2-5-F M2 0.4 5 4 1.2 1 107 0.055 50 0.021 6.00 CAD Cart
SPC-M2-6-F M2 0.4 6 4 1.2 1 107 0.055 50 0.023 6.00 CAD Cart
SPC-M2-8-F M2 0.4 8 4 1.2 1 107 0.055 50 0.03 6.00 CAD Cart
SPC-M2-10-F M2 0.4 10 4 1.2 1 107 0.055 50 0.041 8.23 CAD Cart
SPC-M2.6-4-F M2.6 0.45 4 5.2 1.5 1 196 0.12 50 0.032 6.00 CAD Cart
SPC-M2.6-5-F M2.6 0.45 5 5.2 1.5 1 196 0.12 50 0.036 6.00 CAD Cart
SPC-M2.6-6-F M2.6 0.45 6 5.2 1.5 1 196 0.12 50 0.041 6.00 CAD Cart
SPC-M2.6-8-F M2.6 0.45 8 5.2 1.5 1 196 0.12 50 0.05 6.00 CAD Cart
SPC-M2.6-10-F M2.6 0.45 10 5.2 1.5 1 196 0.12 50 0.059 6.00 CAD Cart
SPC-M2.6-12-F M2.6 0.45 12 5.2 1.5 1 196 0.12 50 0.069 6.76 CAD Cart
SPC-M3-4-F M3 0.5 4 6 1.75 2 266 0.18 50 0.048 6.00 CAD Cart
SPC-M3-5-F M3 0.5 5 6 1.75 2 266 0.18 50 0.052 6.00 CAD Cart
SPC-M3-6-F M3 0.5 6 6 1.75 2 266 0.18 50 0.058 6.00 CAD -
SPC-M3-8-F M3 0.5 8 6 1.75 2 266 0.18 50 0.072 6.00 CAD Cart
SPC-M3-10-F M3 0.5 10 6 1.75 2 266 0.18 50 0.085 6.00 CAD Cart
SPC-M3-12-F M3 0.5 12 6 1.75 2 266 0.18 50 0.1 6.76 CAD Cart
SPC-M3-15-F M3 0.5 15 6 1.75 2 266 0.18 50 0.12 8.95 CAD Cart
SPC-M3-20-F M3 0.5 20 6 1.75 2 266 0.18 50 0.15 11.20 CAD Cart
SPC-M3-25-F M3 0.5 25 6 1.75 2 266 0.18 50 0.19 14.10 CAD Cart
SPC-M4-6-F M4 0.7 6 8 2.3 2 481 0.39 50 0.14 6.76 CAD Cart
SPC-M4-8-F M4 0.7 8 8 2.3 2 481 0.39 50 0.16 7.50 CAD Cart
SPC-M4-10-F M4 0.7 10 8 2.3 2 481 0.39 50 0.19 7.50 CAD Cart
SPC-M4-12-F M4 0.7 12 8 2.3 2 481 0.39 50 0.21 8.95 CAD Cart
SPC-M4-15-F M4 0.7 15 8 2.3 2 481 0.39 50 0.25 11.20 CAD Cart
SPC-M4-20-F M4 0.7 20 8 2.3 2 481 0.39 50 0.31 11.96 CAD Cart
SPC-M4-25-F M4 0.7 25 8 2.3 2 481 0.39 50 0.37 16.28 CAD Cart
SPC-M5-8-F M5 0.8 8 10 2.8 2 797 0.8 50 0.23 8.95 CAD Cart
SPC-M5-10-F M5 0.8 10 10 2.8 2 797 0.8 50 0.26 9.74 CAD Cart
SPC-M5-12-F M5 0.8 12 10 2.8 2 797 0.8 50 0.3 11.20 CAD Cart
SPC-M5-15-F M5 0.8 15 10 2.8 2 797 0.8 50 0.36 12.68 CAD Cart
SPC-M5-20-F M5 0.8 20 10 2.8 2 797 0.8 50 0.45 14.94 CAD Cart
SPC-M5-25-F M5 0.8 25 10 2.8 2 797 0.8 50 0.54 22.37 CAD Cart
SPC-M6-10-F M6 1 10 12 3.4 3 1136 1.2 20 0.42 7.51 CAD Cart
SPC-M6-12-F M6 1 12 12 3.4 3 1136 1.2 20 0.47 8.03 CAD Cart
SPC-M6-15-F M6 1 15 12 3.4 3 1136 1.2 20 0.56 8.96 CAD Cart
SPC-M6-20-F M6 1 20 12 3.4 3 1136 1.2 20 0.69 9.58 CAD Cart
SPC-M6-25-F M6 1 25 12 3.4 3 1136 1.2 20 0.82 10.18 CAD Cart
SPC-M6-30-F M6 1 30 12 3.4 3 1136 1.2 20 0.97 11.95 CAD Cart
SPC-M6-35-F M6 1 35 12 3.4 3 1136 1.2 20 1.1 20.63 CAD Cart
SPC-M8-10-F M8 1.25 10 16 4.4 3 2088 3.2 20 0.87 12.26 CAD Cart
SPC-M8-12-F M8 1.25 12 16 4.4 3 2088 3.2 20 0.97 12.84 CAD Cart
SPC-M8-15-F M8 1.25 15 16 4.4 3 2088 3.2 20 1.2 12.84 CAD Cart
SPC-M8-20-F M8 1.25 20 16 4.4 3 2088 3.2 20 1.4 14.34 CAD Cart
SPC-M8-25-F M8 1.25 25 16 4.4 3 2088 3.2 20 1.7 16.60 CAD Cart
SPC-M8-30-F M8 1.25 30 16 4.4 3 2088 3.2 20 1.9 19.07 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPC-F
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*1(min./max.): -40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Plastic Screws

Click here to see Special Screws

Most Read