Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC-M2.6-10-F | M2.6 | 0.45 | 10 | 5.2 | 1.5 | 196 | 0.12 | 50 | 0.059 | 4.75 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPC-F | |
---|---|
Main Body | PC (Polycarbonate) (Transparent) |
Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment and automobilesCharacteristics
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Max. Operating Temperature*1(min./max.): -40/115°C
- PC has low water absorbency and excellent weather resistance.
- The properties and precautions of plastic screws⇒Plastic Screws