• Special Screws
  • Plastic Screws

SPC-H

Plastic Screws - Hex Head Screws - PC

Dimension Drawing

SPC-HPlastic Screws - Hex Head Screws - PC寸法図

Specs/CAD

Select

Size(M)
All
4
5
6
8
L
All
10
12
15
20
25
30
35
40

Unit : mm

Part Number M L L1 Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPC-M4-10-H 4 10 2.8 515 0.54 50 0.26 9.23 CAD Cart
SPC-M4-12-H 4 12 2.8 515 0.54 50 0.29 10.75 CAD Cart
SPC-M4-15-H 4 15 2.8 515 0.54 50 0.28 13.83 CAD Cart
SPC-M4-20-H 4 20 2.8 515 0.54 50 0.4 16.13 CAD Cart
SPC-M4-25-H 4 25 2.8 515 0.54 50 0.48 18.42 CAD Cart
SPC-M5-10-H 5 10 3.5 750 1.03 50 0.43 8.44 CAD Cart
SPC-M5-12-H 5 12 3.5 750 1.03 50 0.46 9.98 CAD Cart
SPC-M5-15-H 5 15 3.5 750 1.03 50 0.52 12.29 CAD Cart
SPC-M5-20-H 5 20 3.5 750 1.03 50 0.64 14.59 CAD Cart
SPC-M5-25-H 5 25 3.5 750 1.03 50 0.76 20.73 CAD Cart
SPC-M5-30-H 5 30 3.5 750 1.03 50 0.87 35.29 CAD Cart
SPC-M5-35-H 5 35 3.5 750 1.03 50 0.99 46.05 CAD Cart
SPC-M6-10-H 6 10 4 1080 1.37 20 0.69 7.08 CAD Cart
SPC-M6-12-H 6 12 4 1080 1.37 20 0.75 7.38 CAD Cart
SPC-M6-15-H 6 15 4 1080 1.37 20 0.72 8.29 CAD Cart
SPC-M6-20-H 6 20 4 1080 1.37 20 0.98 8.92 CAD Cart
SPC-M6-25-H 6 25 4 1080 1.37 20 1.2 9.52 CAD Cart
SPC-M6-30-H 6 30 4 1080 1.37 20 1.4 11.68 CAD Cart
SPC-M6-35-H 6 35 4 1080 1.37 20 1.5 19.35 CAD Cart
SPC-M6-40-H 6 40 4 1080 1.37 20 1.7 19.35 CAD Cart
SPC-M8-10-H 8 10 5.5 1470 2.94 10 1.5 5.85 CAD Cart
SPC-M8-12-H 8 12 5.5 1470 2.94 10 1.6 5.85 CAD Cart
SPC-M8-15-H 8 15 5.5 1470 2.94 10 1.7 6.15 CAD Cart
SPC-M8-20-H 8 20 5.5 1470 2.94 10 2 6.61 CAD Cart
SPC-M8-25-H 8 25 5.5 1470 2.94 10 2.3 7.69 CAD Cart
SPC-M8-30-H 8 30 5.5 1470 2.94 10 2.6 8.92 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
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
SPC-H
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*1(min./max.): -40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time