• Special Screws
  • Plastic Screws

SPC-M6-P

Plastic Screw - Cross Recessed Pan Head Machine Screws - PC

Dimension Drawing

SPC-PPlastic Screw - Cross Recessed Pan Head Machine Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
10
12
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPC-M6-10-P M6 1 10 10.5 3.9 1080 1.37 20 0.6 6.01 CAD Cart
SPC-M6-12-P M6 1 12 10.5 3.9 1080 1.37 20 0.65 6.30 CAD Cart
SPC-M6-15-P M6 1 15 10.5 3.9 1080 1.37 20 0.76 6.93 CAD Cart
SPC-M6-20-P M6 1 20 10.5 3.9 1080 1.37 20 0.87 7.56 CAD Cart
SPC-M6-25-P M6 1 25 10.5 3.9 1080 1.37 20 1 8.20 CAD Cart
SPC-M6-30-P M6 1 30 10.5 3.9 1080 1.37 20 1.3 9.76 CAD Cart
SPC-M6-35-P M6 1 35 10.5 3.9 1080 1.37 20 1.4 16.37 CAD Cart
SPC-M6-40-P M6 1 40 10.5 3.9 1080 1.37 20 1.6 16.37 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
●M1.7 is black.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPC-P
Main body PC (Polycarbonate) (Transparent)*1
Heat Resistance Temperature*2 115℃

*1: SPC-M1.7-3-PSPC-M1.7-4-P are black.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*2 (min./max.):-40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read