• Special Screws
  • Plastic Screws

SPE-C(INCH)

Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK

Plastic Screw PEEK / Hex Socket Head Cap Screw / Inch Thread

  • Chemical-proof

Dimension Drawing

SPE-C(INCH)Plastic Screws - Hex Socket Head Cap Screws - Inch Thread - PEEK寸法図

Specs/CAD

Unit : inch

Part Number ♯Nominal L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPE-#4-40-1/4-C No.4-40UNC 1/4 0.183 0.112 3/32 288 0.17 10 0.075 11.35 CAD Cart
SPE-#4-40-5/16-C No.4-40UNC 5/16 0.183 0.112 3/32 288 0.17 10 0.1 11.82 CAD Cart
SPE-#4-40-3/8-C No.4-40UNC 3/8 0.183 0.112 3/32 288 0.17 10 0.13 12.29 CAD Cart
SPE-#4-40-1/2-C No.4-40UNC 1/2 0.183 0.112 3/32 288 0.17 10 0.15 12.75 CAD Cart
SPE-#4-40-5/8-C No.4-40UNC 5/8 0.183 0.112 3/32 288 0.17 10 0.17 17.19 CAD Cart
SPE-#4-40-3/4-C No.4-40UNC 3/4 0.183 0.112 3/32 288 0.17 10 0.20 21.64 CAD Cart
SPE-#4-40-7/8-C No.4-40UNC 7/8 0.183 0.112 3/32 288 0.17 10 0.23 29.16 CAD Cart
SPE-#4-40-1-C No.4-40UNC 1 0.183 0.112 3/32 288 0.17 10 0.26 31.46 CAD Cart
SPE-#6-32-1/4-C No.6-32UNC 1/4 0.226 0.138 7/64 431 0.34 10 0.11 15.05 CAD Cart
SPE-#6-32-5/16-C No.6-32UNC 5/16 0.226 0.138 7/64 431 0.34 10 0.14 15.36 CAD Cart
SPE-#6-32-3/8-C No.6-32UNC 3/8 0.226 0.138 7/64 431 0.34 10 0.16 15.82 CAD Cart
SPE-#6-32-1/2-C No.6-32UNC 1/2 0.226 0.138 7/64 431 0.34 10 0.19 16.28 CAD Cart
SPE-#6-32-5/8-C No.6-32UNC 5/8 0.226 0.138 7/64 431 0.34 10 0.21 21.18 CAD Cart
SPE-#6-32-3/4-C No.6-32UNC 3/4 0.226 0.138 7/64 431 0.34 10 0.24 22.57 CAD Cart
SPE-#6-32-7/8-C No.6-32UNC 7/8 0.226 0.138 7/64 431 0.34 10 0.27 30.09 CAD Cart
SPE-#6-32-1-C No.6-32UNC 1 0.226 0.138 7/64 431 0.34 10 0.30 32.40 CAD Cart
SPE-#8-32-1/4-C No.8-32UNC 1/4 0.270 0.164 9/64 703 0.62 10 0.21 23.03 CAD Cart
SPE-#8-32-5/16-C No.8-32UNC 5/16 0.270 0.164 9/64 703 0.62 10 0.24 23.95 CAD Cart
SPE-#8-32-3/8-C No.8-32UNC 3/8 0.270 0.164 9/64 703 0.62 10 0.26 24.72 CAD Cart
SPE-#8-32-1/2-C No.8-32UNC 1/2 0.270 0.164 9/64 703 0.62 10 0.29 25.63 CAD Cart
SPE-#8-32-5/8-C No.8-32UNC 5/8 0.270 0.164 9/64 703 0.62 10 0.31 26.56 CAD Cart
SPE-#8-32-3/4-C No.8-32UNC 3/4 0.270 0.164 9/64 703 0.62 10 0.34 28.87 CAD Cart
SPE-#8-32-7/8-C No.8-32UNC 7/8 0.270 0.164 9/64 703 0.62 10 0.37 31.46 CAD Cart
SPE-#8-32-1-C No.8-32UNC 1 0.270 0.164 9/64 703 0.62 10 0.40 33.75 CAD Cart
SPE-#10-24-3/8-C No.10-24UNC 3/8 0.312 0.190 5/32 914 0.97 10 0.33 34.08 CAD Cart
SPE-#10-24-1/2-C No.10-24UNC 1/2 0.312 0.190 5/32 914 0.97 10 0.36 35.92 CAD Cart
SPE-#10-24-5/8-C No.10-24UNC 5/8 0.312 0.190 5/32 914 0.97 10 0.38 38.07 CAD Cart
SPE-#10-24-3/4-C No.10-24UNC 3/4 0.312 0.190 5/32 914 0.97 10 0.41 40.36 CAD Cart
SPE-#10-24-7/8-C No.10-24UNC 7/8 0.312 0.190 5/32 914 0.97 10 0.43 44.81 CAD Cart
SPE-#10-24-1-C No.10-24UNC 1 0.312 0.190 5/32 914 0.97 10 0.46 49.27 CAD Cart
SPE-#10-32-3/8-C No.10-32UNF 3/8 0.312 0.190 5/32 1064 1.06 10 0.46 34.08 CAD Cart
SPE-#10-32-1/2-C No.10-32UNF 1/2 0.312 0.190 5/32 1064 1.06 10 0.50 35.92 CAD Cart
SPE-#10-32-5/8-C No.10-32UNF 5/8 0.312 0.190 5/32 1064 1.06 10 0.54 38.07 CAD Cart
SPE-#10-32-3/4-C No.10-32UNF 3/4 0.312 0.190 5/32 1064 1.06 10 0.58 40.36 CAD Cart
SPE-#10-32-7/8-C No.10-32UNF 7/8 0.312 0.190 5/32 1064 1.06 10 0.62 44.81 CAD Cart
SPE-#10-32-1-C No.10-32UNF 1 0.312 0.190 5/32 1064 1.06 10 0.68 49.27 CAD Cart
SPE-1/4-20-3/8-C 1/4-20UNC 3/8 0.375 0.250 3/16 1648 1.87 10 0.58 60.45 CAD Cart
SPE-1/4-20-1/2-C 1/4-20UNC 1/2 0.375 0.250 3/16 1648 1.87 10 0.62 64.92 CAD Cart
SPE-1/4-20-5/8-C 1/4-20UNC 5/8 0.375 0.250 3/16 1648 1.87 10 0.66 69.36 CAD Cart
SPE-1/4-20-3/4-C 1/4-20UNC 3/4 0.375 0.250 3/16 1648 1.87 10 0.70 73.81 CAD Cart
SPE-1/4-20-7/8-C 1/4-20UNC 7/8 0.375 0.250 3/16 1648 1.87 10 0.74 78.26 CAD Cart
SPE-1/4-20-1-C 1/4-20UNC 1 0.375 0.250 3/16 1648 1.87 10 0.80 80.56 CAD Cart
SPE-1/4-20-1 1/4-C 1/4-20UNC 1-1/4 0.375 0.250 3/16 1648 1.87 10 1.1 82.70 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
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
SPE-C(INCH)
Main Body PEEK / Light Brown
Heat Resistance Temperature*1 180℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex socket head cap screws SPE-C are available as metric threads.
SPE-C

SPE-C(INCH)Plastic Screws - Hex Socket Head Cap Screws - Inch Thread - PEEK

PEEK hex nuts (inch thread) SPE-N(INCH) are available.
SPE-N(INCH)

SPE-C(INCH)Plastic Screws - Hex Socket Head Cap Screws - Inch Thread - PEEK

PEEK GF30 hex socket head cap screws (inch thread) SPEG-C(INCH) are available. SPE-N(INCH)

SPE-C(INCH)Plastic Screws - Hex Socket Head Cap Screws - Inch Thread - PEEK


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time