Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPE-M3-6-C | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.12 | 16.70 | CAD | Cart |
SPE-M3-8-C | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.13 | 16.70 | CAD | Cart |
SPE-M3-10-C | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.15 | 17.63 | CAD | Cart |
SPE-M3-12-C | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.16 | 18.58 | CAD | Cart |
SPE-M3-15-C | M3 | 0.5 | 15 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.19 | 27.71 | CAD | Cart |
SPE-M3-20-C | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.23 | 36.82 | CAD | Cart |
SPE-M3-25-C | M3 | 0.5 | 25 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.27 | 50.67 | CAD | Cart |
SPE-M4-6-C | M4 | 0.7 | 6 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.25 | 23.91 | CAD | Cart |
SPE-M4-8-C | M4 | 0.7 | 8 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.28 | 24.86 | CAD | Cart |
SPE-M4-10-C | M4 | 0.7 | 10 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.3 | 25.80 | CAD | Cart |
SPE-M4-12-C | M4 | 0.7 | 12 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.33 | 28.64 | CAD | Cart |
SPE-M4-15-C | M4 | 0.7 | 15 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.38 | 34.93 | CAD | Cart |
SPE-M4-20-C | M4 | 0.7 | 20 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.44 | 36.82 | CAD | Cart |
SPE-M4-25-C | M4 | 0.7 | 25 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.53 | 50.67 | CAD | Cart |
SPE-M4-30-C | M4 | 0.7 | 30 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.61 | 90.92 | CAD | Cart |
SPE-M5-6-C | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.37 | 20.78 | CAD | Cart |
SPE-M5-8-C | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.41 | 20.78 | CAD | Cart |
SPE-M5-10-C | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.45 | 20.78 | CAD | Cart |
SPE-M5-12-C | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.49 | 25.35 | CAD | Cart |
SPE-M5-15-C | M5 | 0.8 | 15 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.58 | 27.52 | CAD | Cart |
SPE-M5-20-C | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.67 | 32.26 | CAD | Cart |
SPE-M5-25-C | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.8 | 36.82 | CAD | Cart |
SPE-M5-30-C | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.93 | 50.48 | CAD | Cart |
SPE-M6-10-C | M6 | 1 | 10 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 0.78 | 43.58 | CAD | Cart |
SPE-M6-12-C | M6 | 1 | 12 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 0.85 | 43.58 | CAD | Cart |
SPE-M6-15-C | M6 | 1 | 15 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 0.96 | 43.58 | CAD | Cart |
SPE-M6-20-C | M6 | 1 | 20 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 1.1 | 50.48 | CAD | Cart |
SPE-M6-25-C | M6 | 1 | 25 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 1.3 | 66.54 | CAD | Cart |
SPE-M6-30-C | M6 | 1 | 30 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 1.4 | 75.66 | CAD | Cart |
SPE-M6-35-C | M6 | 1 | 35 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 1.7 | 78.02 | CAD | Cart |
SPE-M6-40-C | M6 | 1 | 40 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 1.8 | 78.02 | CAD | Cart |
SPE-M8-10-C | M8 | 1.25 | 10 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 1.8 | 48.13 | CAD | Cart |
SPE-M8-12-C | M8 | 1.25 | 12 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 1.9 | 48.13 | CAD | Cart |
SPE-M8-15-C | M8 | 1.25 | 15 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 2 | 48.13 | CAD | Cart |
SPE-M8-20-C | M8 | 1.25 | 20 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 2.2 | 50.48 | CAD | Cart |
SPE-M8-25-C | M8 | 1.25 | 25 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 2.5 | 55.05 | CAD | Cart |
SPE-M8-30-C | M8 | 1.25 | 30 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 2.8 | 59.63 | CAD | Cart |
SPE-M8-35-C | M8 | 1.25 | 35 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 3.3 | 64.19 | CAD | Cart |
SPE-M8-40-C | M8 | 1.25 | 40 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 3.5 | 64.19 | CAD | Cart |
SPE-M10-15-C | M10 | 1.5 | 15 | 16 | 10 | 8 | 5256 | 7.9 | 1 | 3.5 | 26.91 | CAD | Cart |
SPE-M10-20-C | M10 | 1.5 | 20 | 16 | 10 | 8 | 5256 | 7.9 | 1 | 3.9 | 28.18 | CAD | Cart |
SPE-M10-25-C | M10 | 1.5 | 25 | 16 | 10 | 8 | 5256 | 7.9 | 1 | 4.4 | 29.60 | CAD | Cart |
SPE-M10-30-C | M10 | 1.5 | 30 | 16 | 10 | 8 | 5256 | 7.9 | 1 | 4.8 | 30.84 | CAD | Cart |
SPE-M10-35-C | M10 | 1.5 | 35 | 16 | 10 | 8 | 5256 | 7.9 | 1 | 5.2 | 32.09 | CAD | Cart |
SPE-M10-40-C | M10 | 1.5 | 40 | 16 | 10 | 8 | 5256 | 7.9 | 1 | 5.6 | 33.52 | CAD | Cart |
SPE-M12-20-C | M12 | 1.75 | 20 | 18 | 12 | 10 | 7650 | 13.64 | 1 | 5.5 | 39.80 | CAD | Cart |
SPE-M12-25-C | M12 | 1.75 | 25 | 18 | 12 | 10 | 7650 | 13.64 | 1 | 6.1 | 42.17 | CAD | Cart |
SPE-M12-30-C | M12 | 1.75 | 30 | 18 | 12 | 10 | 7650 | 13.64 | 1 | 6.7 | 44.37 | CAD | Cart |
SPE-M12-35-C | M12 | 1.75 | 35 | 18 | 12 | 10 | 7650 | 13.64 | 1 | 7.3 | 46.72 | CAD | Cart |
SPE-M12-40-C | M12 | 1.75 | 40 | 18 | 12 | 10 | 7650 | 13.64 | 1 | 8.0 | 48.76 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPE-C | |
---|---|
Main body | PEEK (Polyether Ether Ketone) (Light Brown) |
Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps
Characteristics
- PEEK is a thermoplastic super - engineering plastic with excellent physical and chemical properties.
- These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
- These screws have excellent heat resistance, water resistance, and high heat resistance strength.
- These screws have excellent abrasion, shock, and fatigue resistance.
- They have high incombustibility that meets V - 0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws
Precautions for Use
Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.Related Products
SPE-N Plastic Hexagon Nut(PEEK)is available.SPE-NSPE-W
SPE-C(INCH)