Specs/CAD
Select
- ♯Nominal
- All
- No.4-40UNC
- No.6-32UNC
- No.8-32UNC
- No.10-32UNF
Unit : inch
Part Number | ♯Nominal | L | D1 | a | t | Tension Rupture Load (N)*1 |
Torsional Torque (N·m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPE-#4-40-1/4-FS | No.4-40UNC | 1/4 | 0.212 | 0.039 | 0.024 | 306 | 0.19 | 10 | 0.05 | 10.40 | CAD | Cart |
SPE-#4-40-5/16-FS | No.4-40UNC | 5/16 | 0.212 | 0.039 | 0.024 | 306 | 0.19 | 10 | 0.059 | 10.72 | CAD | Cart |
SPE-#4-40-3/8-FS | No.4-40UNC | 3/8 | 0.212 | 0.039 | 0.024 | 306 | 0.19 | 10 | 0.068 | 11.19 | CAD | Cart |
SPE-#4-40-1/2-FS | No.4-40UNC | 1/2 | 0.212 | 0.039 | 0.024 | 306 | 0.19 | 10 | 0.077 | 12.12 | CAD | Cart |
SPE-#4-40-5/8-FS | No.4-40UNC | 5/8 | 0.212 | 0.039 | 0.024 | 306 | 0.19 | 10 | 0.086 | 15.43 | CAD | Cart |
SPE-#4-40-3/4-FS | No.4-40UNC | 3/4 | 0.212 | 0.039 | 0.024 | 306 | 0.19 | 10 | 0.095 | 16.23 | CAD | Cart |
SPE-#4-40-7/8-FS | No.4-40UNC | 7/8 | 0.212 | 0.039 | 0.024 | 306 | 0.19 | 10 | 0.1 | 22.19 | CAD | Cart |
SPE-#4-40-1-FS | No.4-40UNC | 1 | 0.212 | 0.039 | 0.024 | 306 | 0.19 | 10 | 0.11 | 23.14 | CAD | Cart |
SPE-#6-32-1/4-FS | No.6-32UNC | 1/4 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.12 | 13.54 | CAD | Cart |
SPE-#6-32-5/16-FS | No.6-32UNC | 5/16 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.14 | 14.03 | CAD | Cart |
SPE-#6-32-3/8-FS | No.6-32UNC | 3/8 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.15 | 14.49 | CAD | Cart |
SPE-#6-32-1/2-FS | No.6-32UNC | 1/2 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.17 | 14.97 | CAD | Cart |
SPE-#6-32-5/8-FS | No.6-32UNC | 5/8 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.18 | 19.05 | CAD | Cart |
SPE-#6-32-3/4-FS | No.6-32UNC | 3/4 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.2 | 20.30 | CAD | Cart |
SPE-#6-32-7/8-FS | No.6-32UNC | 7/8 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.21 | 26.75 | CAD | Cart |
SPE-#6-32-1-FS | No.6-32UNC | 1 | 0.262 | 0.048 | 0.030 | 459 | 0.33 | 10 | 0.24 | 27.71 | CAD | Cart |
SPE-#8-32-1/4-FS | No.8-32UNC | 1/4 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 10 | 0.22 | 20.78 | CAD | Cart |
SPE-#8-32-5/16-FS | No.8-32UNC | 5/16 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 10 | 0.24 | 21.27 | CAD | Cart |
SPE-#8-32-3/8-FS | No.8-32UNC | 3/8 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 10 | 0.25 | 22.19 | CAD | Cart |
SPE-#8-32-1/2-FS | No.8-32UNC | 1/2 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 10 | 0.27 | 23.14 | CAD | Cart |
SPE-#8-32-5/8-FS | No.8-32UNC | 5/8 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 10 | 0.28 | 24.07 | CAD | Cart |
SPE-#8-32-3/4-FS | No.8-32UNC | 3/4 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 10 | 0.3 | 26.28 | CAD | Cart |
SPE-#8-32-7/8-FS | No.8-32UNC | 7/8 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 10 | 0.47 | 28.18 | CAD | Cart |
SPE-#8-32-1-FS | No.8-32UNC | 1 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 10 | 0.50 | 30.07 | CAD | Cart |
SPE-#10-32-3/8-FS | No.10-32UNF | 3/8 | 0.362 | 0.06 | 0.042 | 1090 | 0.95 | 10 | 0.44 | 31.78 | CAD | Cart |
SPE-#10-32-1/2-FS | No.10-32UNF | 1/2 | 0.362 | 0.06 | 0.042 | 1090 | 0.95 | 10 | 0.46 | 33.21 | CAD | Cart |
SPE-#10-32-5/8-FS | No.10-32UNF | 5/8 | 0.362 | 0.06 | 0.042 | 1090 | 0.95 | 10 | 0.47 | 33.99 | CAD | Cart |
SPE-#10-32-3/4-FS | No.10-32UNF | 3/4 | 0.362 | 0.06 | 0.042 | 1090 | 0.95 | 10 | 0.49 | 37.28 | CAD | Cart |
SPE-#10-32-7/8-FS | No.10-32UNF | 7/8 | 0.362 | 0.06 | 0.042 | 1090 | 0.95 | 10 | 0.66 | 41.38 | CAD | Cart |
SPE-#10-32-1-FS | No.10-32UNF | 1 | 0.362 | 0.06 | 0.042 | 1090 | 0.95 | 10 | 0.69 | 45.95 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPE-FS(INCH) | |
---|---|
Main Body | PEEK / Light Brown |
Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps
Characteristics
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- Plastic screw properties and precautions for use ⇒Plastic Screws