• Special Screws
  • Plastic Screws

SPE-H

Plastic Screw - Hex Head Screws - PEEK

  • Chemical-proof

Dimension Drawing

SPE-HPlastic Screw - Hex Head Screws - PEEK寸法図

Specs/CAD

Select

Size(M)
All
4
5
6
8
10
12
L
All
8
10
12
15
20
25
30
35
45
50
40
70

Unit : mm

Part Number M L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPE-M4-8-H 4 8 7 2.8 全ねじ 765 0.64 10 0.26 17.67 CAD Cart
SPE-M4-10-H 4 10 7 2.8 全ねじ 765 0.64 10 0.29 17.67 CAD Cart
SPE-M4-12-H 4 12 7 2.8 全ねじ 765 0.64 10 0.31 18.89 CAD Cart
SPE-M4-15-H 4 15 7 2.8 全ねじ 765 0.64 10 0.36 19.95 CAD Cart
SPE-M4-20-H 4 20 7 2.8 全ねじ 765 0.64 10 0.42 22.57 CAD Cart
SPE-M4-25-H 4 25 7 2.8 全ねじ 765 0.64 10 0.48 25.33 CAD Cart
SPE-M5-10-H 5 10 8 3.5 全ねじ 1230 1.28 10 0.46 17.67 CAD Cart
SPE-M5-12-H 5 12 8 3.5 全ねじ 1230 1.28 10 0.51 17.65 CAD Cart
SPE-M5-15-H 5 15 8 3.5 全ねじ 1230 1.28 10 0.59 20.73 CAD Cart
SPE-M5-20-H 5 20 8 3.5 全ねじ 1230 1.28 10 0.67 20.73 CAD Cart
SPE-M5-25-H 5 25 8 3.5 全ねじ 1230 1.28 10 0.78 34.23 CAD Cart
SPE-M5-30-H 5 30 8 3.5 全ねじ 1230 1.28 10 0.88 37.74 CAD Cart
SPE-M6-10-H 6 10 10 4 全ねじ 1670 2.26 10 0.75 27.17 CAD Cart
SPE-M6-12-H 6 12 10 4 全ねじ 1670 2.26 10 0.81 32.38 CAD Cart
SPE-M6-15-H 6 15 10 4 全ねじ 1670 2.26 10 0.93 32.38 CAD Cart
SPE-M6-20-H 6 20 10 4 全ねじ 1670 2.26 10 1 37.74 CAD Cart
SPE-M6-25-H 6 25 10 4 全ねじ 1670 2.26 10 1.2 55.40 CAD Cart
SPE-M6-30-H 6 30 10 4 全ねじ 1670 2.26 10 1.3 63.53 CAD Cart
SPE-M6-35-H 6 35 10 4 全ねじ 1670 2.26 10 1.5 63.53 CAD Cart
SPE-M6-45-H 6 45 10 4 全ねじ 1670 2.26 10 1.8 94.05 CAD Cart
SPE-M6-50-H 6 50 10 4 全ねじ 1670 2.26 10 1.9 100.95 CAD Cart
SPE-M6-40-H 6 40 10 4 全ねじ 1670 2.26 10 1.6 63.53 CAD Cart
SPE-M8-10-H 8 10 13 5.5 全ねじ 3090 5.98 5 1.6 41.29 CAD Cart
SPE-M8-12-H 8 12 13 5.5 全ねじ 3090 5.98 5 1.8 41.27 CAD Cart
SPE-M8-15-H 8 15 13 5.5 全ねじ 3090 5.98 5 1.9 41.29 CAD Cart
SPE-M8-20-H 8 20 13 5.5 全ねじ 3090 5.98 5 2.1 41.29 CAD Cart
SPE-M8-25-H 8 25 13 5.5 全ねじ 3090 5.98 5 2.4 41.29 CAD Cart
SPE-M8-30-H 8 30 13 5.5 全ねじ 3090 5.98 5 2.8 47.11 CAD Cart
SPE-M8-35-H 8 35 13 5.5 全ねじ 3090 5.98 5 3.1 52.95 CAD Cart
SPE-M8-40-H 8 40 13 5.5 全ねじ 3090 5.98 5 3.4 52.95 CAD Cart
SPE-M8-45-H 8 45 13 5.5 全ねじ 3090 5.98 5 3.7 64.13 CAD Cart
SPE-M8-50-H 8 50 13 5.5 30 3090 5.98 5 4.1 64.13 CAD Cart
SPE-M10-20-H 10 20 17 7 全ねじ 4900 10.8 1 4 18.42 CAD Cart
SPE-M10-25-H 10 25 17 7 全ねじ 4900 10.8 1 4.4 19.19 CAD Cart
SPE-M10-30-H 10 30 17 7 全ねじ 4900 10.8 1 4.8 21.35 CAD Cart
SPE-M10-35-H 10 35 17 7 全ねじ 4900 10.8 1 5.2 21.34 CAD Cart
SPE-M10-40-H 10 40 17 7 全ねじ 4900 10.8 1 5.6 21.34 CAD Cart
SPE-M10-45-H 10 45 17 7 全ねじ 4900 10.8 1 6 23.32 CAD Cart
SPE-M10-50-H 10 50 17 7 35 4900 10.8 1 6.4 23.63 CAD Cart
SPE-M12-40-H 12 40 19 8 全ねじ 7360 18.6 1 8.6 57.23 CAD Cart
SPE-M12-45-H 12 45 19 8 全ねじ 7360 18.6 1 9.4 57.23 CAD Cart
SPE-M12-50-H 12 50 19 8 全ねじ 7360 18.6 1 10 57.23 CAD Cart
SPE-M12-70-H 12 70 19 8 全ねじ 7360 18.6 1 13 60.61 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
●The M4 has a slot in its head.
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
SPE-H
Main body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance Temperature*1 180℃

*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
  • These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
  • These screws have excellent heat resistance, water resistance, and high heat resistance strength.
  • These screws have excellent abrasion, shock, and fatigue resistance.
  • They have high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPE-H(INCH)

SPE-N Plastic Hexagon Nut(PEEK)is available.
SPE-NSPE-W

SPE-HPlastic Screw - Hex Head Screws - PEEK

SPE-H(INCH)

PEEK hex head screws SPE-H(INCH) are available as inch threads.
SPE-H(INCH)

SPE-HPlastic Screw - Hex Head Screws - PEEK


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time