Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPE-M5-20-LC | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.56 | 34.93 | CAD | Cart |
*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPE-LC | |
---|---|
Main body | PEEK / Light Brown |
Heat resistance temperature*1 |
260℃ |
*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.
Application
FPD production device / Semiconductor manufacturing device /Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device /
Hydrothermal pump / Chemical pump
Characteristics
- Hex socket head cap screw with low head.
- For space-saving of equipment/device and applications with a limited top space.
- PEEK is thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It resists almost all chemicals other than concentrated sulfuric acid, concentrated nitric acid and concentrated hydrofluoric acid.
- It is highly heat-resistant and water-proofed and high temperature strength is retained.
- Features outstanding friction, shock, and fatigue resistance.
- It is highly frame-resistant satisfying V-0 of the UL standard 94.
- Plastic screw properties and precautions for use ⇒Plastic Screws