• Special Screws
  • Plastic Screws

SPE-LH

Plastic Screw PEEK / Hexalobular Socket Head Cap Screw / Low Profile

  • Space
  • Heat-resistance
  • Chemical-proof
  • Tightening Hole Damage Prevention

Dimension Drawing

SPE-LHPlastic Screw PEEK / Hexalobular Socket Head Cap Screw / Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPE-M3-6-LH M3 0.5 6 5.5 2.4 SKX-10 10 406 0.21 20 0.11 14.71 CAD Cart
SPE-M3-8-LH M3 0.5 8 5.5 2.4 SKX-10 10 406 0.21 20 0.12 14.71 CAD Cart
SPE-M3-10-LH M3 0.5 10 5.5 2.4 SKX-10 10 406 0.21 20 0.14 15.59 CAD Cart
SPE-M3-12-LH M3 0.5 12 5.5 2.4 SKX-10 10 406 0.21 20 0.15 16.25 CAD Cart
SPE-M3-16-LH M3 0.5 16 5.5 2.4 SKX-10 10 406 0.21 20 0.17 24.14 CAD Cart
SPE-M3-20-LH M3 0.5 20 5.5 2.4 SKX-10 10 406 0.21 20 0.2 32.27 CAD Cart
SPE-M4-6-LH M4 0.7 6 7 3.1 SKX-20 20 760 0.5 20 0.2 21.29 CAD Cart
SPE-M4-8-LH M4 0.7 8 7 3.1 SKX-20 20 760 0.5 20 0.22 21.95 CAD Cart
SPE-M4-10-LH M4 0.7 10 7 3.1 SKX-20 20 760 0.5 20 0.25 22.82 CAD Cart
SPE-M4-12-LH M4 0.7 12 7 3.1 SKX-20 20 760 0.5 20 0.27 25.68 CAD Cart
SPE-M4-16-LH M4 0.7 16 7 3.1 SKX-20 20 760 0.5 20 0.31 30.73 CAD Cart
SPE-M4-20-LH M4 0.7 20 7 3.1 SKX-20 20 760 0.5 20 0.36 32.27 CAD Cart
SPE-M4-25-LH M4 0.7 25 7 3.1 SKX-20 20 760 0.5 20 0.41 44.57 CAD Cart
SPE-M5-6-LH M5 0.8 6 8.5 3.65 SKX-25 25 1277 0.95 20 0.34 36.44 CAD Cart
SPE-M5-8-LH M5 0.8 8 8.5 3.65 SKX-25 25 1277 0.95 20 0.37 36.44 CAD Cart
SPE-M5-10-LH M5 0.8 10 8.5 3.65 SKX-25 25 1277 0.95 20 0.41 36.44 CAD Cart
SPE-M5-12-LH M5 0.8 12 8.5 3.65 SKX-25 25 1277 0.95 20 0.44 44.57 CAD Cart
SPE-M5-16-LH M5 0.8 16 8.5 3.65 SKX-25 25 1277 0.95 20 0.51 48.07 CAD Cart
SPE-M5-20-LH M5 0.8 20 8.5 3.65 SKX-25 25 1277 0.95 20 0.6 55.98 CAD Cart
SPE-M5-25-LH M5 0.8 25 8.5 3.65 SKX-25 25 1277 0.95 20 0.7 64.10 CAD Cart
SPE-M5-30-LH M5 0.8 30 8.5 3.65 SKX-25 25 1277 0.95 20 0.8 88.03 CAD Cart
SPE-M6-10-LH M6 1 10 10 4.4 SKX-30 30 1747 1.65 10 0.63 38.30 CAD Cart
SPE-M6-12-LH M6 1 12 10 4.4 SKX-30 30 1747 1.65 10 0.68 38.30 CAD Cart
SPE-M6-16-LH M6 1 16 10 4.4 SKX-30 30 1747 1.65 10 0.79 38.30 CAD Cart
SPE-M6-20-LH M6 1 20 10 4.4 SKX-30 30 1747 1.65 10 0.89 44.12 CAD Cart
SPE-M6-25-LH M6 1 25 10 4.4 SKX-30 30 1747 1.65 10 1.1 58.28 CAD Cart
SPE-M6-30-LH M6 1 30 10 4.4 SKX-30 30 1747 1.65 10 1.16 66.18 CAD Cart
SPE-M6-40-LH M6 1 40 10 4.4 SKX-30 30 1747 1.65 10 1.45 68.05 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.
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
SPE-LH
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance Temperature*1 260°C

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK low profile cap screw.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • The properties and precautions of plastic screws ⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts and washers SPE-NSPE-W are available.
SPE-NSPE-W

SPE-LHPlastic Screw PEEK / Hexalobular Socket Head Cap Screw / Low Profile

SKX Hexalobular Wrench
SKX

SPE-LHPlastic Screw PEEK / Hexalobular Socket Head Cap Screw / Low Profile

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SPE-LHPlastic Screw PEEK / Hexalobular Socket Head Cap Screw / Low Profile

SKXB Hexalobular Short Bit
SKXB

SPE-LHPlastic Screw PEEK / Hexalobular Socket Head Cap Screw / Low Profile

SRD Magnet Screwdriver
SRD

SPE-LHPlastic Screw PEEK / Hexalobular Socket Head Cap Screw / Low Profile


Product List

Most Read