• Special Screws
  • Plastic Screws

SPE-P(INCH)

Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK - Inch Thread

Plastic Screw PEEK / Cross Recessed Pan Head Machine Screw / Inch Thread

  • Chemical-proof

Dimension Drawing

SPE-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK - Inch Thread寸法図

Specs/CAD

Unit : inch

Part Number ♯Nominal L D1 L1 Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPE-#2-56-3/16-P No.2-56UNC 3/16 0.167 0.058 173 0.07 10 0.036 9.67 CAD Cart
SPE-#2-56-1/4-P No.2-56UNC 1/4 0.167 0.058 173 0.07 10 0.040 9.67 CAD Cart
SPE-#2-56-5/16-P No.2-56UNC 5/16 0.167 0.058 173 0.07 10 0.044 10.14 CAD Cart
SPE-#2-56-3/8-P No.2-56UNC 3/8 0.167 0.058 173 0.07 10 0.048 10.61 CAD Cart
SPE-#4-40-1/4-P No.4-40UNC 1/4 0.219 0.080 288 0.17 10 0.083 10.14 CAD Cart
SPE-#4-40-5/16-P No.4-40UNC 5/16 0.219 0.080 288 0.17 10 0.089 10.46 CAD Cart
SPE-#4-40-3/8-P No.4-40UNC 3/8 0.219 0.080 288 0.17 10 0.095 10.91 CAD Cart
SPE-#4-40-1/2-P No.4-40UNC 1/2 0.219 0.080 288 0.17 10 0.11 11.82 CAD Cart
SPE-#4-40-5/8-P No.4-40UNC 5/8 0.219 0.080 288 0.17 10 0.12 15.05 CAD Cart
SPE-#4-40-3/4-P No.4-40UNC 3/4 0.219 0.080 288 0.17 10 0.13 15.82 CAD Cart
SPE-#4-40-7/8-P No.4-40UNC 7/8 0.219 0.080 288 0.17 10 0.14 21.64 CAD Cart
SPE-#4-40-1-P No.4-40UNC 1 0.219 0.080 288 0.17 10 0.156 22.57 CAD Cart
SPE-#6-32-1/4-P No.6-32UNC 1/4 0.270 0.097 431 0.34 10 0.11 13.20 CAD Cart
SPE-#6-32-5/16-P No.6-32UNC 5/16 0.270 0.097 431 0.34 10 0.13 13.68 CAD Cart
SPE-#6-32-3/8-P No.6-32UNC 3/8 0.270 0.097 431 0.34 10 0.16 14.13 CAD Cart
SPE-#6-32-1/2-P No.6-32UNC 1/2 0.270 0.097 431 0.34 10 0.18 14.59 CAD Cart
SPE-#6-32-5/8-P No.6-32UNC 5/8 0.270 0.097 431 0.34 10 0.21 18.58 CAD Cart
SPE-#6-32-3/4-P No.6-32UNC 3/4 0.270 0.097 431 0.34 10 0.24 19.80 CAD Cart
SPE-#6-32-7/8-P No.6-32UNC 7/8 0.270 0.097 431 0.34 10 0.27 26.10 CAD Cart
SPE-#6-32-1-P No.6-32UNC 1 0.270 0.097 431 0.34 10 0.30 27.02 CAD Cart
SPE-#8-32-1/4-P No.8-32UNC 1/4 0.322 0.115 703 0.62 10 0.16 20.26 CAD Cart
SPE-#8-32-5/16-P No.8-32UNC 5/16 0.322 0.115 703 0.62 10 0.18 20.73 CAD Cart
SPE-#8-32-3/8-P No.8-32UNC 3/8 0.322 0.115 703 0.62 10 0.21 21.64 CAD Cart
SPE-#8-32-1/2-P No.8-32UNC 1/2 0.322 0.115 703 0.62 10 0.23 22.57 CAD Cart
SPE-#8-32-5/8-P No.8-32UNC 5/8 0.322 0.115 703 0.62 10 0.26 23.48 CAD Cart
SPE-#8-32-3/4-P No.8-32UNC 3/4 0.322 0.115 703 0.62 10 0.29 25.63 CAD Cart
SPE-#8-32-7/8-P No.8-32UNC 7/8 0.322 0.115 703 0.62 10 0.32 27.48 CAD Cart
SPE-#8-32-1-P No.8-32UNC 1 0.322 0.115 703 0.62 10 0.35 29.33 CAD Cart
SPE-#10-24-3/8-P No.10-24UNC 3/8 0.373 0.133 914 0.97 10 0.47 31.00 CAD Cart
SPE-#10-24-1/2-P No.10-24UNC 1/2 0.373 0.133 914 0.97 10 0.51 32.40 CAD Cart
SPE-#10-24-5/8-P No.10-24UNC 5/8 0.373 0.133 914 0.97 10 0.54 33.15 CAD Cart
SPE-#10-24-3/4-P No.10-24UNC 3/4 0.373 0.133 914 0.97 10 0.58 36.37 CAD Cart
SPE-#10-24-7/8-P No.10-24UNC 7/8 0.373 0.133 914 0.97 10 0.61 40.36 CAD Cart
SPE-#10-24-1-P No.10-24UNC 1 0.373 0.133 914 0.97 10 0.65 44.81 CAD Cart
SPE-#10-32-3/8-P No.10-32UNF 3/8 0.373 0.133 1064 1.06 10 0.59 31.00 CAD Cart
SPE-#10-32-1/2-P No.10-32UNF 1/2 0.373 0.133 1064 1.06 10 0.63 32.40 CAD Cart
SPE-#10-32-5/8-P No.10-32UNF 5/8 0.373 0.133 1064 1.06 10 0.66 33.15 CAD Cart
SPE-#10-32-3/4-P No.10-32UNF 3/4 0.373 0.133 1064 1.06 10 0.70 36.37 CAD Cart
SPE-#10-32-7/8-P No.10-32UNF 7/8 0.373 0.133 1064 1.06 10 0.73 40.36 CAD Cart
SPE-#10-32-1-P No.10-32UNF 1 0.373 0.133 1064 1.06 10 0.77 44.81 CAD Cart
SPE-1/4-20-3/8-P 1/4-20UNC 3/8 0.492 0.175 1648 1.87 10 1.4 56.01 CAD Cart
SPE-1/4-20-1/2-P 1/4-20UNC 1/2 0.492 0.175 1648 1.87 10 1.4 62.62 CAD Cart
SPE-1/4-20-5/8-P 1/4-20UNC 5/8 0.492 0.175 1648 1.87 10 1.4 64.92 CAD Cart
SPE-1/4-20-3/4-P 1/4-20UNC 3/4 0.492 0.175 1648 1.87 10 1.5 69.36 CAD Cart
SPE-1/4-20-7/8-P 1/4-20UNC 7/8 0.492 0.175 1648 1.87 10 1.5 73.81 CAD Cart
SPE-1/4-20-1-P 1/4-20UNC 1 0.492 0.175 1648 1.87 10 1.6 76.12 CAD Cart
SPE-1/4-20-1 1/4-P 1/4-20UNC 1-1/4 0.492 0.175 1648 1.87 10 1.9 78.26 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
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
SPE-P(INCH)
Main Body PEEK / Light Brown
Heat Resistance Temperature*1 180℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

SPE-P,SPE-N(INCH),SPEG-P(INCH)

PEEK cross-recessed pan head machine screws SPE-P are available as metric threads.
SPE-P

SPE-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK - Inch Thread

SPE-P,SPE-N(INCH),SPEG-P(INCH)

PEEK hex nuts (inch thread) SPE-N(INCH) are available.
SPE-N(INCH)

SPE-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK - Inch Thread

SPE-P,SPE-N(INCH),SPEG-P(INCH)

PEEK GF30 cross-recessed pan head machine screws (inch thread) SPEG-P(INCH) are available. SPEG-P(INCH)

SPE-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK - Inch Thread


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time