• Special Screws
  • Plastic Screws

SPE-P

Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPE-PPlastic Screws - Cross Recessed Pan Head Machine Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.7
M2
M2.6
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Price
(USD)
CAD
Download
Standard
SPE-M1.7-4-P M1.7 0.35 4 2.5 0.5 81 0.038 20 11.03 CAD Cart
SPE-M2-4-P M2 0.4 4 3.5 1.3 165 0.071 20 11.03 CAD Cart
SPE-M2-5-P M2 0.4 5 3.5 1.3 165 0.071 20 11.03 CAD Cart
SPE-M2-6-P M2 0.4 6 3.5 1.3 165 0.071 20 11.03 CAD Cart
SPE-M2-8-P M2 0.4 8 3.5 1.3 165 0.071 20 11.03 CAD Cart
SPE-M2-10-P M2 0.4 10 3.5 1.3 165 0.071 20 11.03 CAD Cart
SPE-M2-12-P M2 0.4 12 3.5 1.3 165 0.071 20 17.00 CAD Cart
SPE-M2.6-4-P M2.6 0.45 4 4.5 1.7 291 0.15 20 11.03 CAD Cart
SPE-M2.6-5-P M2.6 0.45 5 4.5 1.7 291 0.15 20 11.03 CAD Cart
SPE-M2.6-6-P M2.6 0.45 6 4.5 1.7 291 0.15 20 11.03 CAD Cart
SPE-M2.6-8-P M2.6 0.45 8 4.5 1.7 291 0.15 20 11.03 CAD Cart
SPE-M2.6-10-P M2.6 0.45 10 4.5 1.7 291 0.15 20 14.49 CAD Cart
SPE-M2.6-12-P M2.6 0.45 12 4.5 1.7 291 0.15 20 17.00 CAD Cart
SPE-M3-4-P M3 0.5 4 5.5 2 405 0.21 20 12.29 CAD Cart
SPE-M3-5-P M3 0.5 5 5.5 2 405 0.21 20 12.29 CAD Cart
SPE-M3-6-P M3 0.5 6 5.5 2 405 0.21 20 12.29 CAD Cart
SPE-M3-8-P M3 0.5 8 5.5 2 405 0.21 20 12.29 CAD Cart
SPE-M3-10-P M3 0.5 10 5.5 2 405 0.21 20 12.29 CAD Cart
SPE-M3-12-P M3 0.5 12 5.5 2 405 0.21 20 14.49 CAD Cart
SPE-M3-15-P M3 0.5 15 5.5 2 405 0.21 20 23.91 CAD Cart
SPE-M3-16-P M3 0.5 16 5.5 2 405 0.21 20 26.45 CAD Cart
SPE-M3-20-P M3 0.5 20 5.5 2 405 0.21 20 31.15 CAD Cart
SPE-M3-25-P M3 0.5 25 5.5 2 405 0.21 20 35.87 CAD Cart
SPE-M4-5-P M4 0.7 5 7 2.6 738 0.47 20 17.00 CAD Cart
SPE-M4-6-P M4 0.7 6 7 2.6 738 0.47 20 17.00 CAD Cart
SPE-M4-8-P M4 0.7 8 7 2.6 738 0.47 20 17.00 CAD Cart
SPE-M4-10-P M4 0.7 10 7 2.6 738 0.47 20 17.00 CAD Cart
SPE-M4-12-P M4 0.7 12 7 2.6 738 0.47 20 20.45 CAD Cart
SPE-M4-15-P M4 0.7 15 7 2.6 738 0.47 20 23.91 CAD Cart
SPE-M4-16-P M4 0.7 16 7 2.6 738 0.47 20 23.91 CAD Cart
SPE-M4-20-P M4 0.7 20 7 2.6 738 0.47 20 26.45 CAD Cart
SPE-M4-25-P M4 0.7 25 7 2.6 738 0.47 20 28.97 CAD Cart
SPE-M4-30-P M4 0.7 30 7 2.6 738 0.47 20 33.68 CAD Cart
SPE-M5-6-P M5 0.8 6 9 3.3 1234 0.96 10 17.95 CAD Cart
SPE-M5-8-P M5 0.8 8 9 3.3 1234 0.96 10 17.95 CAD Cart
SPE-M5-10-P M5 0.8 10 9 3.3 1234 0.96 10 17.95 CAD Cart
SPE-M5-12-P M5 0.8 12 9 3.3 1234 0.96 10 20.94 CAD Cart
SPE-M5-15-P M5 0.8 15 9 3.3 1234 0.96 10 20.94 CAD Cart
SPE-M5-16-P M5 0.8 16 9 3.3 1234 0.96 10 20.94 CAD Cart
SPE-M5-20-P M5 0.8 20 9 3.3 1234 0.96 10 20.94 CAD Cart
SPE-M5-25-P M5 0.8 25 9 3.3 1234 0.96 10 29.90 CAD Cart
SPE-M5-30-P M5 0.8 30 9 3.3 1234 0.96 10 41.85 CAD Cart
SPE-M6-10-P M6 1 10 10.5 3.9 1749 1.64 10 27.52 CAD Cart
SPE-M6-12-P M6 1 12 10.5 3.9 1749 1.64 10 27.52 CAD Cart
SPE-M6-15-P M6 1 15 10.5 3.9 1749 1.64 10 29.90 CAD Cart
SPE-M6-20-P M6 1 20 10.5 3.9 1749 1.64 10 38.23 CAD Cart
SPE-M6-25-P M6 1 25 10.5 3.9 1749 1.64 10 47.84 CAD Cart
SPE-M6-30-P M6 1 30 10.5 3.9 1749 1.64 10 56.17 CAD Cart
SPE-M8-12-P M8 1.25 12 14 5.2 3261 3.68 5 41.86 CAD Cart
SPE-M8-15-P M8 1.25 15 14 5.2 3261 3.68 5 41.85 CAD Cart
SPE-M8-20-P M8 1.25 20 14 5.2 3261 3.68 5 44.67 CAD Cart
SPE-M8-25-P M8 1.25 25 14 5.2 3261 3.68 5 44.84 CAD Cart
SPE-M8-30-P M8 1.25 30 14 5.2 3261 3.68 5 47.82 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPE-P
Main body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance Temperature*1 260℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
  • These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
  • These screws have excellent heat resistance, water resistance, and high heat resistance strength.
  • These screws have excellent abrasion, shock, and fatigue resistance.
  • They have high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPE-N Plastic Hexagon Nut(PEEK)is available.
SPE-NSPE-W

SPE-PPlastic Screws - Cross Recessed Pan Head Machine Screws - PEEK

PEEK cross-recessed pan head machine screws SPE-P(INCH) are available as inch threads.
SPE-P(INCH)

SPE-PPlastic Screws - Cross Recessed Pan Head Machine Screws - PEEK


Product List

Most Read