• Special Screws
  • Plastic Screws

Plastic screw - Hex Socket Head Cap Screw - Conductive PEEK

SPEC-C

  • Electric conducting property
  • Chemical-proof

Dimension Drawing

SPEC-CPlastic Screw Conductive PEEK / Hex Socket Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
L
All
10
12
15
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load(N)
Torsional Torque
(N・m)*1
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SPEC-M4-10-C M4 0.7 10 7 4 3 600 0.35 0.31 10.78 CAD Cart
SPEC-M4-12-C M4 0.7 12 7 4 3 600 0.35 0.34 11.78 CAD Cart
SPEC-M4-15-C M4 0.7 15 7 4 3 600 0.35 0.39 13.02 CAD Cart
SPEC-M5-10-C M5 0.8 10 8.5 5 4 1160 0.96 0.46 11.78 CAD Cart
SPEC-M5-12-C M5 0.8 12 8.5 5 4 1160 0.96 0.51 12.12 CAD Cart
SPEC-M5-15-C M5 0.8 15 8.5 5 4 1160 0.96 0.59 13.36 CAD Cart
SPEC-M5-20-C M5 0.8 20 8.5 5 4 1160 0.96 0.69 15.79 CAD Cart
SPEC-M6-15-C M6 1 15 10 6 5 1590 1.62 0.99 14.44 CAD Cart
SPEC-M6-20-C M6 1 20 10 6 5 1590 1.62 1.12 15.94 CAD Cart
SPEC-M6-25-C M6 1 25 10 6 5 1590 1.62 1.3 18.76 CAD Cart

*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
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
SPEC-C
Main body PEEK
(Polyether ether ketone, carbon combined)
(Black)
Heat resistance
temperature*1
180℃

*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.


Application

FPD production device / Semiconductor manufacturing device /
Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device

Characteristics

  • Conductive PEEK hex socket head cap screw.
  • For applications of preventing electrostatic charge due to contact and friction.
  • Mechanical property, chemical resistance, heat resistance, waterproof, friction resistance, shock resistance and fatigue resistance equivalent to those of PEEK material.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Product List

Click here to see Plastic Screws

Click here to see Special Screws

Most Read