Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | a | t | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPFA-M8-10-H | M8 | 1.25 | 10 | 13 | 5.5 | 1.6 | 2.8 | 494 | 0.44 | 5 | 2.6 | 41.57 | CAD | Cart |
SPFA-M8-12-H | M8 | 1.25 | 12 | 13 | 5.5 | 1.6 | 2.8 | 494 | 0.44 | 5 | 2.8 | 41.57 | CAD | Cart |
SPFA-M8-15-H | M8 | 1.25 | 15 | 13 | 5.5 | 1.6 | 2.8 | 494 | 0.44 | 5 | 3.1 | 41.57 | CAD | Cart |
SPFA-M8-20-H | M8 | 1.25 | 20 | 13 | 5.5 | 1.6 | 2.8 | 494 | 0.44 | 5 | 3.5 | 37.42 | CAD | Cart |
SPFA-M8-25-H | M8 | 1.25 | 25 | 13 | 5.5 | 1.6 | 2.8 | 494 | 0.44 | 5 | 4 | 50.04 | CAD | Cart |
SPFA-M8-30-H | M8 | 1.25 | 30 | 13 | 5.5 | 1.6 | 2.8 | 494 | 0.44 | 5 | 4.6 | 45.88 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPFA-H | |
---|---|
Main Body | PFA (Perfluoroalkoxy Alkane) (Milky White) |
Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- PFA is a plastic with excellent heat resistance, electrical properties, chemical resistance, and abrasion resistance. Most chemicals cannot penetrate PFA.
- It has excellent non-adhesive and lubrication properties.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- The properties and precautions of plastic screws⇒Plastic Screws