NBK logo

  • Special Screws
  • Plastic Screws

Plastic Cap Nut - POM

SPO-CN

  • Chemical-proof

Dimension Drawing

SPO-CNPlastic Cap Nut - POM寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lf B T Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPO-M3-CN M3 0.5 3 5.5 5.4 10 0.10 2.43 CAD Cart
SPO-M4-CN M4 0.7 4 7 6.2 10 0.19 2.58 CAD Cart
SPO-M5-CN M5 0.8 7 8 11 10 0.39 2.95 CAD Cart
SPO-M6-CN M6 1 9 10 12 10 0.74 3.47 CAD Cart
SPO-M8-CN M8 1.25 6 13 15 10 1.9 4.26 CAD Cart

●M5/M6/M8 are JIS1, M4 is JIS3, and M3 is an original standard.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPO-CN
Main Body POM (Polyacetal)
Heat Resistance Temperature*1 95℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

General industrial machines / Food industry machines / Medical equipment / Audio equipment / Safety measures

Characteristics

  • It has excellent chemical resistance compared to metal screws.
  • The end face of the screw thread is covered, increasing designability and safety.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Plastic Screws

Click here to see Special Screws