• Special Screws
  • Plastic Screws

SPO-CN

Plastic Screws - Domed Cap Nuts - POM

Dimension Drawing

SPO-CNPlastic Screws - Domed Cap Nuts - POM寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
8

Unit : mm

Part Number M B T Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPO-M3-CN 3 5.5 5.4 10 0.10 2.17 CAD Cart
SPO-M4-CN 4 7 6.2 10 0.19 2.32 CAD Cart
SPO-M5-CN 5 8 11 10 0.39 2.77 CAD Cart
SPO-M6-CN 6 10 12 10 0.74 3.23 CAD Cart
SPO-M8-CN 8 13 15 10 1.9 4.00 CAD Cart

●The minimum order quantity is 1 piece. Use the Sold Separately Service.
●M5/M6/M8 are JIS1, M4 is JIS3, and M3 is an original standard.
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
SPO-CN
Main Body POM (Polyacetal)
Heat Resistance Temperature*1 95℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

General industrial machines / Food industry machines / Medical equipment / Audio equipment / Safety measures

Characteristics

  • It has excellent chemical resistance compared to metal screws.
  • The end face of the screw thread is covered, increasing designability and safety.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time