• Special Screws
  • Plastic Screws

SPO-M8-25-YB

Plastic Screws - Wing Bolts - POM

Dimension Drawing

SPO-YBPlastic Screws - Wing Bolts - POM寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
L
All
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 H A Qty per Pack Mass
(g)
Price*1
(USD)
CAD
Download
Standard
SPO-M8-25-YB M8 1.25 25 32 16 12 10 3.1 7.27 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPO-YB
Main Body POM (Polyacetal)
Heat Resistance Temperature*1 95℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

General industrial machines / Food industry machines / Medical equipment / Audio equipment

Characteristics

  • It has excellent chemical resistance compared to metal screws.
  • It can be installed/removed without the use of tools.
  • The properties and precautions of plastic screws⇒Plastic Screws

Most Read