• Special Screws
  • Plastic Screws

SPO-YN

Plastic Screws - Wing Nuts - POM

Dimension Drawing

SPO-YNPlastic Screws - Wing Nuts - POM寸法図

Specs/CAD

Select

Size(M)
All
4
5
6
8

Unit : mm

Part Number M D1 H A Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPO-M4-YN 4 20 10 8 10 0.39 2.77 CAD Cart
SPO-M5-YN 5 25 12 10 10 0.68 3.37 CAD Cart
SPO-M6-YN 6 32 16 12 10 1.4 5.07 CAD Cart
SPO-M8-YN 8 40 20 16 10 2.9 7.69 CAD Cart

●The minimum order quantity is 1 piece. Use the Sold Separately Service.
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
SPO-YN
Main Body POM (Polyacetal)
Heat Resistance Temperature*1 95℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

General industrial machines / Food industry machines / Medical equipment / Audio equipment

Characteristics

  • It has excellent chemical resistance compared to metal screws.
  • It can be installed/removed without the use of tools.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time