Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|
SPP-M4-N | M4 | 0.7 | 7 | 3.2 | 20 | 0.092 | 11.70 | CAD | Cart |
SPP-M5-N | M5 | 0.8 | 8 | 4 | 20 | 0.14 | 13.36 | CAD | Cart |
SPP-M6-N | M6 | 1 | 10 | 5 | 10 | 0.28 | 7.52 | CAD | Cart |
SPP-M8-N | M8 | 1.25 | 13 | 6.5 | 10 | 0.63 | 8.38 | CAD | Cart |
SPP-M10-N | M10 | 1.5 | 17 | 8 | 10 | 1.3 | 11.12 | CAD | Cart |
SPP-M12-N | M12 | 1.75 | 19 | 10 | 10 | 1.9 | 16.40 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPP-N/SPP-W | |
---|---|
Main body | PP(Polypropylene)(Milky White) |
Heat Resistance Temperature*1 | 65℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants
Characteristics
- PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
- It is used as a replacement for vinyl chloride type plastic screws.
- The properties and precautions of plastic screws⇒Plastic Screws