• Special Screws
  • Plastic Screws

SPP-N

Plastic Screw - Hex Nuts / Washers - PP

  • Chemical-proof

Dimension Drawing

SPP-NPlastic Screw - Hex Nuts / Washers - PP寸法図

Specs/CAD

Select

Size(M)
All
4
5
6
8
10
12

Unit : mm

Part Number M B T Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPP-M4-N 4 7 3.2 20 0.092 12.91 CAD Cart
SPP-M5-N 5 8 4 20 0.14 14.74 CAD Cart
SPP-M6-N 6 10 5 10 0.28 8.30 CAD Cart
SPP-M8-N 8 13 6.5 10 0.63 9.24 CAD Cart
SPP-M10-N 10 17 8 10 1.3 12.29 CAD Cart
SPP-M12-N 12 19 10 10 1.9 18.12 CAD Cart
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
SPP-N/SPP-W
Main body PP(Polypropylene)(Milky White)
Heat Resistance Temperature*1 65℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants

Characteristics

  • PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
  • It is used as a replacement for vinyl chloride type plastic screws.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time