• Special Screws
  • Plastic Screws

SPP-M10-N

Plastic Screw - Hex Nuts / Washers - PP

  • Chemical-proof

Dimension Drawing

SPP-NPlastic Screw - Hex Nuts / Washers - PP寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPP-M10-N M10 1.5 17 8 10 1.3 12.29 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPP-N/SPP-W
Main body PP(Polypropylene)(Milky White)
Heat Resistance Temperature*1 65℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants

Characteristics

  • PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
  • It is used as a replacement for vinyl chloride type plastic screws.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time