• Special Screws
  • Plastic Screws

SPS-H

Plastic Screw - Hex Head Screws - PPS

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPS-HPlastic Screw - Hex Head Screws - PPS寸法図

Specs/CAD

Select

Size(M)
All
4
5
6
8
10
12
L
All
8
10
12
15
20
25
30
40
50

Unit : mm

Part Number M L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPS-M4-8-H 4 8 7 2.8 全ねじ 980 0.71 10 0.33 5.07 CAD Cart
SPS-M4-10-H 4 10 7 2.8 全ねじ 980 0.71 10 0.36 5.53 CAD Cart
SPS-M4-12-H 4 12 7 2.8 全ねじ 980 0.71 10 0.4 6.45 CAD Cart
SPS-M4-15-H 4 15 7 2.8 全ねじ 980 0.71 10 0.46 7.36 CAD Cart
SPS-M4-20-H 4 20 7 2.8 全ねじ 980 0.71 10 0.53 8.30 CAD Cart
SPS-M4-25-H 4 25 7 2.8 全ねじ 980 0.71 10 0.62 9.24 CAD Cart
SPS-M5-8-H 5 8 8 3.5 全ねじ 1570 1.42 10 0.54 8.30 CAD Cart
SPS-M5-10-H 5 10 8 3.5 全ねじ 1570 1.42 10 0.59 8.30 CAD Cart
SPS-M5-12-H 5 12 8 3.5 全ねじ 1570 1.42 10 0.64 9.24 CAD Cart
SPS-M5-15-H 5 15 8 3.5 全ねじ 1570 1.42 10 0.75 11.37 CAD Cart
SPS-M5-20-H 5 20 8 3.5 全ねじ 1570 1.42 10 0.86 13.66 CAD Cart
SPS-M5-25-H 5 25 8 3.5 全ねじ 1570 1.42 10 0.99 17.36 CAD Cart
SPS-M5-30-H 5 30 8 3.5 全ねじ 1570 1.42 10 1.1 22.72 CAD Cart
SPS-M6-10-H 6 10 10 4 全ねじ 2250 2.11 10 0.96 13.66 CAD Cart
SPS-M6-12-H 6 12 10 4 全ねじ 2250 2.11 10 1 15.97 CAD Cart
SPS-M6-15-H 6 15 10 4 全ねじ 2250 2.11 10 1.2 18.12 CAD Cart
SPS-M6-20-H 6 20 10 4 全ねじ 2250 2.11 10 1.3 22.72 CAD Cart
SPS-M6-25-H 6 25 10 4 全ねじ 2250 2.11 10 1.5 27.17 CAD Cart
SPS-M6-30-H 6 30 10 4 全ねじ 2250 2.11 10 1.7 31.77 CAD Cart
SPS-M6-40-H 6 40 10 4 全ねじ 2250 2.11 10 2.1 40.82 CAD Cart
SPS-M8-15-H 8 15 13 5.5 全ねじ 3720 5.29 5 2.4 15.97 CAD Cart
SPS-M8-20-H 8 20 13 5.5 全ねじ 3720 5.29 5 2.7 18.12 CAD Cart
SPS-M8-25-H 8 25 13 5.5 全ねじ 3720 5.29 5 3.1 22.72 CAD Cart
SPS-M8-30-H 8 30 13 5.5 全ねじ 3720 5.29 5 3.4 27.17 CAD Cart
SPS-M8-40-H 8 40 13 5.5 全ねじ 3720 5.29 5 4.1 34.08 CAD Cart
SPS-M8-50-H 8 50 13 5.5 30 3720 5.29 5 4.8 40.82 CAD Cart
SPS-M10-20-H 10 20 17 7 全ねじ 5890 11.8 1 5.1 11.37 CAD Cart
SPS-M10-25-H 10 25 17 7 全ねじ 5890 11.8 1 5.6 11.82 CAD Cart
SPS-M10-30-H 10 30 17 7 全ねじ 5890 11.8 1 6.2 13.20 CAD Cart
SPS-M10-40-H 10 40 17 7 全ねじ 5890 11.8 1 7.2 13.66 CAD Cart
SPS-M10-50-H 10 50 17 7 25 5890 11.8 1 8.3 14.59 CAD Cart
SPS-M12-20-H 12 20 19 8 全ねじ 7850 20.6 1 7.3 21.78 CAD Cart
SPS-M12-25-H 12 25 19 8 全ねじ 7850 20.6 1 8 25.49 CAD Cart
SPS-M12-30-H 12 30 19 8 全ねじ 7850 20.6 1 8.7 29.02 CAD Cart
SPS-M12-40-H 12 40 19 8 全ねじ 7850 20.6 1 11 29.93 CAD Cart
SPS-M12-50-H 12 50 19 8 全ねじ 7850 20.6 1 12 30.86 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPS-H
Main body PPS(Polyphenylene Sulfide)(Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices /
Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time