Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench | Hexalobular Socket No. | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPS-M3-6-LH | M3 | 0.5 | 6 | 5.5 | 2.4 | SKX-10 | 10 | 566 | 0.28 | 10 | 0.14 | 5.71 | CAD | Cart |
SPS-M3-8-LH | M3 | 0.5 | 8 | 5.5 | 2.4 | SKX-10 | 10 | 566 | 0.28 | 10 | 0.16 | 6.14 | CAD | Cart |
SPS-M3-10-LH | M3 | 0.5 | 10 | 5.5 | 2.4 | SKX-10 | 10 | 566 | 0.28 | 10 | 0.17 | 6.59 | CAD | Cart |
SPS-M3-12-LH | M3 | 0.5 | 12 | 5.5 | 2.4 | SKX-10 | 10 | 566 | 0.28 | 10 | 0.19 | 8.12 | CAD | Cart |
SPS-M3-16-LH | M3 | 0.5 | 16 | 5.5 | 2.4 | SKX-10 | 10 | 566 | 0.28 | 10 | 0.22 | 9.32 | CAD | Cart |
SPS-M3-20-LH | M3 | 0.5 | 20 | 5.5 | 2.4 | SKX-10 | 10 | 566 | 0.28 | 10 | 0.26 | 10.54 | CAD | Cart |
SPS-M4-6-LH | M4 | 0.7 | 6 | 7 | 3.1 | SKX-20 | 20 | 918 | 0.71 | 10 | 0.25 | 6.59 | CAD | Cart |
SPS-M4-8-LH | M4 | 0.7 | 8 | 7 | 3.1 | SKX-20 | 20 | 918 | 0.71 | 10 | 0.29 | 7.36 | CAD | Cart |
SPS-M4-10-LH | M4 | 0.7 | 10 | 7 | 3.1 | SKX-20 | 20 | 918 | 0.71 | 10 | 0.32 | 8.12 | CAD | Cart |
SPS-M4-12-LH | M4 | 0.7 | 12 | 7 | 3.1 | SKX-20 | 20 | 918 | 0.71 | 10 | 0.35 | 9.32 | CAD | Cart |
SPS-M4-16-LH | M4 | 0.7 | 16 | 7 | 3.1 | SKX-20 | 20 | 918 | 0.71 | 10 | 0.41 | 10.54 | CAD | Cart |
SPS-M4-20-LH | M4 | 0.7 | 20 | 7 | 3.1 | SKX-20 | 20 | 918 | 0.71 | 10 | 0.47 | 11.75 | CAD | Cart |
SPS-M4-25-LH | M4 | 0.7 | 25 | 7 | 3.1 | SKX-20 | 20 | 918 | 0.71 | 10 | 0.54 | 13.28 | CAD | Cart |
SPS-M5-8-LH | M5 | 0.8 | 8 | 8.5 | 3.65 | SKX-25 | 25 | 1584 | 1.4 | 10 | 0.49 | 11.75 | CAD | Cart |
SPS-M5-10-LH | M5 | 0.8 | 10 | 8.5 | 3.65 | SKX-25 | 25 | 1584 | 1.4 | 10 | 0.51 | 11.75 | CAD | Cart |
SPS-M5-12-LH | M5 | 0.8 | 12 | 8.5 | 3.65 | SKX-25 | 25 | 1584 | 1.4 | 10 | 0.6 | 12.95 | CAD | Cart |
SPS-M5-16-LH | M5 | 0.8 | 16 | 8.5 | 3.65 | SKX-25 | 25 | 1584 | 1.4 | 10 | 0.68 | 16.14 | CAD | Cart |
SPS-M5-20-LH | M5 | 0.8 | 20 | 8.5 | 3.65 | SKX-25 | 25 | 1584 | 1.4 | 10 | 0.78 | 18.88 | CAD | Cart |
SPS-M5-25-LH | M5 | 0.8 | 25 | 8.5 | 3.65 | SKX-25 | 25 | 1584 | 1.4 | 10 | 0.91 | 25.36 | CAD | Cart |
SPS-M5-30-LH | M5 | 0.8 | 30 | 8.5 | 3.65 | SKX-25 | 25 | 1584 | 1.4 | 10 | 1.04 | 31.28 | CAD | Cart |
SPS-M6-10-LH | M6 | 1 | 10 | 10 | 4.4 | SKX-30 | 30 | 2011 | 1.86 | 10 | 0.81 | 20.09 | CAD | Cart |
SPS-M6-12-LH | M6 | 1 | 12 | 10 | 4.4 | SKX-30 | 30 | 2011 | 1.86 | 10 | 0.91 | 25.25 | CAD | Cart |
SPS-M6-16-LH | M6 | 1 | 16 | 10 | 4.4 | SKX-30 | 30 | 2011 | 1.86 | 10 | 1.03 | 25.25 | CAD | Cart |
SPS-M6-20-LH | M6 | 1 | 20 | 10 | 4.4 | SKX-30 | 30 | 2011 | 1.86 | 10 | 1.18 | 31.28 | CAD | Cart |
SPS-M6-25-LH | M6 | 1 | 25 | 10 | 4.4 | SKX-30 | 30 | 2011 | 1.86 | 10 | 1.36 | 38.41 | CAD | Cart |
SPS-M6-30-LH | M6 | 1 | 30 | 10 | 4.4 | SKX-30 | 30 | 2011 | 1.86 | 10 | 1.52 | 48.07 | CAD | Cart |
SPS-M6-40-LH | M6 | 1 | 40 | 10 | 4.4 | SKX-30 | 30 | 2011 | 1.86 | 10 | 1.9 | 57.62 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPS-LH | |
---|---|
Main Body | PPS (Polyphenylene Sulfide) (Bright Light Brown) (Glass Fiber 40%) |
Heat Resistance Temperature*1 | 200°C |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PPS low profile cap screw.
- PPS has excellent heat resistance and chemical resistance plus continuous use at 200°C. There are no fats or organic solvents capable of attacking PPS below 200°C.
- Retains high strength, rigidity and heat resistance.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
- The properties and precautions of plastic screws ⇒Plastic Screws
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".