• Special Screws
  • Plastic Screws

SPS-P

Plastic Screw - Cross Recessed Pan Head Machine Screws - PPS

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPS-PPlastic Screw - Cross Recessed Pan Head Machine Screws - PPS寸法図

Specs/CAD

Select

Size(M)
All
2
3
4
5
6
L
All
4
5
6
8
10
12
15
20
25
30

Unit : mm

Part Number M L D1 L1 Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPS-M2-4-P 2 4 3.5 1.3 236 0.08 20 0.03 7.36 CAD Cart
SPS-M2-5-P 2 5 3.5 1.3 236 0.08 20 0.034 7.36 CAD Cart
SPS-M2-6-P 2 6 3.5 1.3 236 0.08 20 0.038 7.36 CAD Cart
SPS-M2-8-P 2 8 3.5 1.3 236 0.08 20 0.045 8.30 CAD Cart
SPS-M2-10-P 2 10 3.5 1.3 236 0.08 20 0.053 9.24 CAD Cart
SPS-M2-12-P 2 12 3.5 1.3 236 0.08 20 0.062 11.07 CAD Cart
SPS-M3-5-P 3 5 5.5 2 570 0.36 20 0.1 7.36 CAD Cart
SPS-M3-6-P 3 6 5.5 2 570 0.36 20 0.11 7.36 CAD Cart
SPS-M3-8-P 3 8 5.5 2 570 0.36 20 0.13 8.30 CAD Cart
SPS-M3-10-P 3 10 5.5 2 570 0.36 20 0.15 9.24 CAD Cart
SPS-M3-12-P 3 12 5.5 2 570 0.36 20 0.16 11.07 CAD Cart
SPS-M3-15-P 3 15 5.5 2 570 0.36 20 0.2 12.91 CAD Cart
SPS-M3-20-P 3 20 5.5 2 570 0.36 20 0.23 14.74 CAD Cart
SPS-M3-25-P 3 25 5.5 2 570 0.36 20 0.28 16.58 CAD Cart
SPS-M3-30-P 3 30 5.5 2 570 0.36 20 0.32 18.12 CAD Cart
SPS-M4-6-P 4 6 7 2.6 980 0.71 20 0.22 9.24 CAD Cart
SPS-M4-8-P 4 8 7 2.6 980 0.71 20 0.25 10.14 CAD Cart
SPS-M4-10-P 4 10 7 2.6 980 0.71 20 0.28 11.07 CAD Cart
SPS-M4-12-P 4 12 7 2.6 980 0.71 20 0.32 12.91 CAD Cart
SPS-M4-15-P 4 15 7 2.6 980 0.71 20 0.38 14.74 CAD Cart
SPS-M4-20-P 4 20 7 2.6 980 0.71 20 0.45 16.58 CAD Cart
SPS-M4-25-P 4 25 7 2.6 980 0.71 20 0.53 18.12 CAD Cart
SPS-M4-30-P 4 30 7 2.6 980 0.71 20 0.61 19.95 CAD Cart
SPS-M5-8-P 5 8 9 3.3 1570 1.42 10 0.47 6.93 CAD Cart
SPS-M5-10-P 5 10 9 3.3 1570 1.42 10 0.52 8.30 CAD Cart
SPS-M5-12-P 5 12 9 3.3 1570 1.42 10 0.57 9.24 CAD Cart
SPS-M5-15-P 5 15 9 3.3 1570 1.42 10 0.67 11.37 CAD Cart
SPS-M5-20-P 5 20 9 3.3 1570 1.42 10 0.77 13.66 CAD Cart
SPS-M5-25-P 5 25 9 3.3 1570 1.42 10 0.89 18.12 CAD Cart
SPS-M5-30-P 5 30 9 3.3 1570 1.42 10 1 22.72 CAD Cart
SPS-M6-10-P 6 10 10.5 3.9 2250 2.11 10 0.83 13.66 CAD Cart
SPS-M6-12-P 6 12 10.5 3.9 2250 2.11 10 0.9 15.97 CAD Cart
SPS-M6-15-P 6 15 10.5 3.9 2250 2.11 10 1.1 18.12 CAD Cart
SPS-M6-20-P 6 20 10.5 3.9 2250 2.11 10 1.2 22.72 CAD Cart
SPS-M6-25-P 6 25 10.5 3.9 2250 2.11 10 1.3 27.17 CAD Cart
SPS-M6-30-P 6 30 10.5 3.9 2250 2.11 10 1.4 31.77 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPS-P
Main body PPS(Polyphenylene Sulfide)(Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices /
Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time