• Special Screws
  • Plastic Screws

SPV-C

Plastic Screw - Socket Head Cap Screws - PVDF

  • Chemical-proof

Dimension Drawing

SPV-CPlastic Screw - Hex Socket Head Cap Screws - PVDF寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
8
10
12
L
All
5
6
8
10
12
15
20
25
30
35
40

Unit : mm

Part Number M L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPV-M3-5-C 3 5 5.5 3 2.5 107 0.22 20 0.15 47.57 CAD Cart
SPV-M3-6-C 3 6 5.5 3 2.5 107 0.22 20 0.16 48.79 CAD Cart
SPV-M3-8-C 3 8 5.5 3 2.5 107 0.22 20 0.18 48.79 CAD Cart
SPV-M3-10-C 3 10 5.5 3 2.5 107 0.22 20 0.2 49.71 CAD Cart
SPV-M3-12-C 3 12 5.5 3 2.5 107 0.22 20 0.22 49.71 CAD Cart
SPV-M3-15-C 3 15 5.5 3 2.5 107 0.22 20 0.23 50.64 CAD Cart
SPV-M4-5-C 4 5 7 4 3 314 0.40 20 0.33 49.71 CAD Cart
SPV-M4-6-C 4 6 7 4 3 314 0.40 20 0.34 50.64 CAD Cart
SPV-M4-8-C 4 8 7 4 3 314 0.40 20 0.38 50.64 CAD Cart
SPV-M4-10-C 4 10 7 4 3 314 0.40 20 0.41 51.87 CAD Cart
SPV-M4-12-C 4 12 7 4 3 314 0.40 20 0.45 51.87 CAD Cart
SPV-M4-15-C 4 15 7 4 3 314 0.40 20 0.5 52.79 CAD Cart
SPV-M4-20-C 4 20 7 4 3 314 0.40 20 0.61 54.94 CAD Cart
SPV-M5-10-C 5 10 8.5 5 4 640 0.64 20 0.62 52.78 CAD Cart
SPV-M5-12-C 5 12 8.5 5 4 640 0.64 20 0.68 55.24 CAD Cart
SPV-M5-15-C 5 15 8.5 5 4 640 0.64 20 0.79 56.15 CAD Cart
SPV-M5-20-C 5 20 8.5 5 4 640 0.64 20 0.92 59.86 CAD Cart
SPV-M5-25-C 5 25 8.5 5 4 640 0.64 20 1.1 64.46 CAD Cart
SPV-M5-30-C 5 30 8.5 5 4 640 0.64 20 1.3 67.21 CAD Cart
SPV-M5-35-C 5 35 8.5 5 4 640 0.64 20 1.5 71.51 CAD Cart
SPV-M6-10-C 6 10 10 6 5 940 0.88 10 1.1 30.84 CAD Cart
SPV-M6-12-C 6 12 10 6 5 940 0.88 10 1.2 32.69 CAD Cart
SPV-M6-15-C 6 15 10 6 5 940 0.88 10 1.3 33.15 CAD Cart
SPV-M6-20-C 6 20 10 6 5 940 0.88 10 1.5 35.29 CAD Cart
SPV-M6-25-C 6 25 10 6 5 940 0.88 10 1.7 38.07 CAD Cart
SPV-M6-30-C 6 30 10 6 5 940 0.88 10 1.9 40.84 CAD Cart
SPV-M6-35-C 6 35 10 6 5 940 0.88 10 2.3 42.97 CAD Cart
SPV-M6-40-C 6 40 10 6 5 940 0.88 10 2.6 44.81 CAD Cart
SPV-M8-10-C 8 10 13 8 6 1810 2.65 10 2.4 64.75 CAD Cart
SPV-M8-12-C 8 12 13 8 6 1810 2.65 10 2.5 64.75 CAD Cart
SPV-M8-15-C 8 15 13 8 6 1810 2.65 10 2.8 64.75 CAD Cart
SPV-M8-20-C 8 20 13 8 6 1810 2.65 10 3.1 64.75 CAD Cart
SPV-M8-25-C 8 25 13 8 6 1810 2.65 10 3.5 64.75 CAD Cart
SPV-M8-30-C 8 30 13 8 6 1810 2.65 10 3.9 75.03 CAD Cart
SPV-M8-35-C 8 35 13 8 6 1810 2.65 10 4.4 75.03 CAD Cart
SPV-M8-40-C 8 40 13 8 6 1810 2.65 10 4.8 75.03 CAD Cart
SPV-M10-15-C 10 15 16 10 8 2700 3.90 10 4.7 64.75 CAD Cart
SPV-M10-20-C 10 20 16 10 8 2700 3.90 10 5.3 69.82 CAD Cart
SPV-M10-25-C 10 25 16 10 8 2700 3.90 10 5.9 76.58 CAD Cart
SPV-M10-30-C 10 30 16 10 8 2700 3.90 10 6.4 82.70 CAD Cart
SPV-M10-35-C 10 35 16 10 8 2700 3.90 10 7 89.00 CAD Cart
SPV-M10-40-C 10 40 16 10 8 2700 3.90 10 7.6 104.50 CAD Cart
SPV-M12-20-C 12 20 18 12 10 3980 9.20 10 7.4 94.21 CAD Cart
SPV-M12-25-C 12 25 18 12 10 3980 9.20 10 8.2 98.81 CAD Cart
SPV-M12-30-C 12 30 18 12 10 3980 9.20 10 9.1 104.03 CAD Cart
SPV-M12-35-C 12 35 18 12 10 3980 9.20 10 9.9 122.44 CAD Cart
SPV-M12-40-C 12 40 18 12 10 3980 9.20 10 11 132.87 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPV-C
Main body PVDF (Polyvinylidene Fluoride)
(Milky White)
Heat resistance temperature*1 150℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Food industry
machines

Characteristics

  • PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • It can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
  • Max. Operating Temperature*1 (min./max.):
    -40/150°C
  • Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
  • It is self-extinguishing and has excellent incombustibility.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time