Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPV-M8-10-C | M8 | 1.25 | 10 | 13 | 8 | 6 | 1803 | 1.56 | 10 | 2.4 | 66.37 | CAD | Cart |
SPV-M8-12-C | M8 | 1.25 | 12 | 13 | 8 | 6 | 1803 | 1.56 | 10 | 2.5 | 66.37 | CAD | Cart |
SPV-M8-15-C | M8 | 1.25 | 15 | 13 | 8 | 6 | 1803 | 1.56 | 10 | 2.8 | 66.37 | CAD | Cart |
SPV-M8-20-C | M8 | 1.25 | 20 | 13 | 8 | 6 | 1803 | 1.56 | 10 | 3.1 | 66.37 | CAD | Cart |
SPV-M8-25-C | M8 | 1.25 | 25 | 13 | 8 | 6 | 1803 | 1.56 | 10 | 3.5 | 66.37 | CAD | Cart |
SPV-M8-30-C | M8 | 1.25 | 30 | 13 | 8 | 6 | 1803 | 1.56 | 10 | 3.9 | 76.90 | CAD | Cart |
SPV-M8-35-C | M8 | 1.25 | 35 | 13 | 8 | 6 | 1803 | 1.56 | 10 | 4.4 | 76.90 | CAD | Cart |
SPV-M8-40-C | M8 | 1.25 | 40 | 13 | 8 | 6 | 1803 | 1.56 | 10 | 4.8 | 76.90 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPV-C | |
---|---|
Main body | PVDF (Polyvinylidene Fluoride) (Milky White) |
Heat resistance temperature*1 | 150℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Food industry
machines
Characteristics
- PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
-
Max. Operating Temperature*1 (min./max.):
-40/150°C - Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- The properties and precautions of plastic screws⇒Plastic Screws