• Special Screws
  • Plastic Screws

SPV-M12-H

Plastic Screws - Hex Head Screws - PVDF

  • Chemical-proof

Dimension Drawing

SPV-HPlastic Screw PVDF / Hex Head Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M12
L
All
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPV-M12-20-H M12 1.75 20 19 8 4249 5.73 10 7.9 86.44 CAD Cart
SPV-M12-25-H M12 1.75 25 19 8 4249 5.73 10 8.7 86.44 CAD Cart
SPV-M12-30-H M12 1.75 30 19 8 4249 5.73 10 9.6 86.44 CAD Cart
SPV-M12-35-H M12 1.75 35 19 8 4249 5.73 10 11 93.11 CAD Cart
SPV-M12-40-H M12 1.75 40 19 8 4249 5.73 10 12 93.11 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPV-H
Main body PVDF (Polyvinylidene Fluoride)
(Milky White)
Heat resistance temperature*1 150℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Food industry
machines

Characteristics

  • PVDF has excellent corrosion resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • It can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
  • Max. Operating Temperature*1 (min./max.):
    40/150°C
  • Its tensile strength equals or exceeds PVC, and its impact strength is 3 times that of PVC.
  • It is self-extinguishing and has excellent incombustibility.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read