Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPV-M5-10-H | M5 | 0.8 | 10 | 8 | 3.5 | 688 | 0.44 | 20 | 0.64 | 42.78 | CAD | Cart |
SPV-M5-12-H | M5 | 0.8 | 12 | 8 | 3.5 | 688 | 0.44 | 20 | 0.69 | 45.29 | CAD | Cart |
SPV-M5-15-H | M5 | 0.8 | 15 | 8 | 3.5 | 688 | 0.44 | 20 | 0.81 | 46.10 | CAD | Cart |
SPV-M5-20-H | M5 | 0.8 | 20 | 8 | 3.5 | 688 | 0.44 | 20 | 0.92 | 49.16 | CAD | Cart |
SPV-M5-25-H | M5 | 0.8 | 25 | 8 | 3.5 | 688 | 0.44 | 20 | 1.1 | 52.50 | CAD | Cart |
SPV-M5-30-H | M5 | 0.8 | 30 | 8 | 3.5 | 688 | 0.44 | 20 | 1.3 | 55.00 | CAD | Cart |
SPV-M5-35-H | M5 | 0.8 | 35 | 8 | 3.5 | 688 | 0.44 | 20 | 1.5 | 58.34 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPV-H | |
---|---|
Main body | PVDF (Polyvinylidene Fluoride) (Milky White) |
Heat resistance temperature*1 | 150℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Food industry
machines
Characteristics
- PVDF has excellent corrosion resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
-
Max. Operating Temperature*1 (min./max.):
40/150°C - Its tensile strength equals or exceeds PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- The properties and precautions of plastic screws⇒Plastic Screws