• Special Screws
  • Plugs

Hex Socket Pipe Plugs

SFT

Dimension Drawing

SFTHex Socket Pipe Plugs寸法図

Specs/CAD

Unit : mm

Part Number R(PT) Normal of Thread D1 k L B t Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SFT-0.5 R1/16 7.723 0.45 6 4 3 10 2 10.63 CAD Cart
SFT-1 R1/8 9.728 0.45 7 5 3.5 10 3 4.06 CAD Cart
SFT-2 R1/4 13.157 0.7 8.9 6 4.5 10 6 5.56 CAD Cart
SFT-3 R3/8 16.662 0.7 10 8 5 10 11 6.28 CAD Cart
SFT-4 R1/2 20.955 0.9 12 10 6 5 21 4.54 CAD Cart

Material/Finish

SFT
Main Body S45C (Hardness: 32 - 42 HRC)
Ferrosoferric Oxide Film (Black)

Application

Hydraulic equipment, pneumatic machinery and equipment, and general industrial machines

Characteristics

  • Sinking type Pipe Taper Screw Plugs
  • SFT-PS and SFTS-PS are precoated seal types which do not require sealing tape or sealant. This dramatically reduces work time. The sealing effect is also excellent.
  • Precoated seals have excellent resistance to oil, gasoline, water, and heat.

Product List

Click here to see Plugs

Click here to see Special Screws

Most Read