Fixing・Locating
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | SCSS-VR | SCSS-VF | SLEC-A | SLEC-A-EL | SLEC-B | SLEC-B-EL | BRPSS-S | BRPSS-N | BRPPS-S |
Name | Clamping Set Screws with Ventilation Hole | Clamping Set Screws with Ventilation Hole | Clamping Screws with Eccentric Head | Clamping Screws with Eccentric Head | Clamping Screws(Guide type/Ferrosoferric Oxide Film) | Clamping Screws(Guide type/Electroless nickel plating) | Ball Rollers with Spring Plunger Function | Ball Rollers with Spring Plunger Function | Ball Rollers with Spring Plunger Function |
Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | Steel | Steel | Steel | Steel | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUS304 |
Surface Treatment | - | - | Ferrosoferric Oxide Film (Black) | Electroless nickel plating | Ferrosoferric Oxide Film (Black) | Electroless nickel plating | - | - | - |
Size | M5 ~ M10 | M5 ~ M10 | M3 ~ M12 | M3 ~ M12 | M3 ~ M8 | M3 ~ M8 | M5 ~ M16 | M5 ~ M16 | - |
Length | 8.6 ~ 36.7 | 8 ~ 35 | 6 ~ 24 | 6 ~ 24 | - | - | 12 ~ 25 | 12 ~ 25 | 14 ~ 21.5 |
Feature | For Fixing Full Ball |
For Fixing Flat Ball |
Standard Type High -Strength Fixing |
Standard Type High -Strength Fixing |
Guidance High -Strength Fixing |
Guidance High -Strength Fixing |
With Plunger Function | With Plunger Function Plastic Ball |
With Plunger Function |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | BRPIN-N | BRPMS-S | PAF | PAFS | FP | MP | MPS | PSS | PSSS |
Name | Ball Rollers with Spring Plunger Function | Ball Rollers with Spring Plunger Function | Miniature Ball Plunger | Miniature Ball Plunger (Made of Stainless Steel) | Miniature Ball Plunger - with Nylon Lock | Miniature Ball Plunger - with Nylon Lock | Miniature Ball Plunger (Made of Stainless Steel) | Small Plunger | Small Plunger |
Material | Polyacetal | SUS304 | Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel | - | - |
Surface Treatment | - | - | - | - | - | - | - | Ferrosoferric Oxide Film (Black) | - |
Size | - | M16 ~ M24 | M3 ~ M16 | M3 ~ M16 | M2 ~ M16 | M2 ~ M16 | M2 ~ M16 | M4 ~ M16 | M4 ~ M16 |
Length | 7.5 ~ 29 | 14 ~ 21.5 | 6 ~ 24 | 6 ~ 24 | 5 ~ 25 | 5 ~ 25 | 5 ~ 25 | 9 ~ 22 | 9 ~ 22 |
Feature | With Plunger Function Plastic With Drain Hole |
With Plunger Function | Good Cost Performance |
Good Cost Performance |
Light load Spinning ball |
Heavy-loaded Spinning ball |
Spinning ball | Small Plunger | Small Plunger |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | PSP | PSP-N | PSPS | PSPS-N | PLP | SCS-R | SCS-R(INCH) | SCS-F-R | SCSS-R |
Name | Short Stroke Plunger | Short Stroke Plunger | Short Stroke Plungers (Made of Stainless Steel) | Short Stroke Plungers (Made of Stainless Steel) | Long Stroke Plunger | Clamping Screw - Full Ball | Clamping Screws - Full Ball (Inch Thread) | Clamping Screw (Fine Screw Thread) - Full Ball | Clamping Screw - Full Ball |
Material | Steel | Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Stainless Steel |
Surface Treatment | - | - | - | - | - | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | - |
Size | M3 ~ M12 | M5 ~ M12 | M4 ~ M12 | M4 ~ M12 | M16 ~ M30 | M3 ~ M16 | - | M6 ~ M12 | M3 ~ M16 |
Length | 10 ~ 43 | 20 ~ 30 | 15 ~ 30 | 15 ~ 30 | 50 ~ 70 | 5.2 ~ 53.3 | 0.26 ~ 1.575 | 10.8 ~ 42 | 5.2 ~ 53.3 |
Feature | Pin Plunger with Vibration Resistant Treatment |
Light load | Pin Plungers | Pin Material Plastic |
Long Stroke | Complete Ball Type | Full Ball Type Inch Thread |
Fine Pitch Screw / Complete Ball Type | Complete Ball Type |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | SCSS-R(INCH) | SCS-N | SCS-BR | SCSS-CE | SCS-F | SCS-F(INCH) | SCS-F-F | SCSS-F | SCSS-F(INCH) |
Name | Clamping Screws - Full Ball (Inch Thread) | Clamping Screw - Special Material Full Ball | Clamping Screw - Special Material Full Ball | Clamping Screw - Special Material Full Ball | Clamping Screw - Flat Ball | Clamping Screws - Flat Ball (Inch Thread) | Clamping Screw (Fine Screw Thread) - Flat Ball | Clamping Screw - Flat Ball | Clamping Screws - Flat Ball (Inch Thread) |
Material | Stainless Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel |
Surface Treatment | - | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | - | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | - | - |
Size | - | M3 ~ M6 | M4 ~ M6 | M4 ~ M12 | M4 ~ M16 | - | M6 ~ M12 | M4 ~ M16 | - |
Length | 0.26 ~ 1.575 | 5.2 ~ 25.8 | 6.5 ~ 25.8 | 6.5 ~ 42 | 6 ~ 50 | 3/8" ~ 1-1/2" | 10 ~ 40 | 6 ~ 50 | 3/8" ~ 1-1/2" |
Feature | Full Ball Type Inch Thread |
Complete Ball Type Plastic Ball |
Complete Ball Type Brass Ball |
Complete Ball Type Ceramics Ball |
Flat Ball Type | Flat Ball Type Inch Thread |
Fine Pitch Screw / Flat Ball Type | Flat Ball Type | Flat Ball Type Inch Thread |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | SCS-FB | SCSS-FB | SCS-GB | SCSS-GB | SCB-R | SCB-R(INCH) | SCBS-R | SCBS-R(INCH) | SCBS-CE |
Name | Clamping Screw - Flat Ball - with Reversal Protection Mechanism | Clamping Screw - Flat Ball - with Reversal Protection Mechanism | Clamping Screw - Indented Ball - with Reversal Protection Mechanism | Clamping Screw - Indented Ball - with Reversal Protection Mechanism | Clamping Bolt - Full Ball | Clamping Bolts - Full Ball (Inch Thread) | Clamping Bolt - Full Ball | Clamping Bolts - Full Ball (Inch Thread) | Clamping Bolt - Ceramic Ball |
Material | Steel | Stainless Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Surface Treatment | Ferrosoferric Oxide Film (Black) | - | Ferrosoferric Oxide Film (Black) | - | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | - | - | - |
Size | M4 ~ M16 | M4 ~ M16 | M4 ~ M16 | M4 ~ M16 | M4 ~ M16 | - | M4 ~ M16 | - | M4 ~ M12 |
Length | 6 ~ 50 | 6 ~ 50 | 6 ~ 50 | 6 ~ 50 | 10.5 ~ 83.3 | 0.52 ~ 2.075 | 10.5 ~ 83.3 | 0.52 ~ 2.075 | 10.5 ~ 82 |
Feature | Flat Ball Limited Swivel Type |
Flat Ball Limited Swivel Type |
Ratchet Ball Limited Swivel Type |
Ratchet Ball Limited Swivel Type |
Complete Ball Type | Full Ball Type Inch Thread |
Complete Ball Type | Full Ball Type Inch Thread |
Complete Ball Type Ceramics Ball |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | SCB-F | SCB-F(INCH) | SCBS-F | SCBS-F(INCH) | SCB-GB | SCBS-GB | SCB-FB | SCBS-FB | SADS-LC |
Name | Clamping Bolt - Flat Ball | Clamping Bolts - Flat Ball (Inch Thread) | Clamping Bolt - Flat Ball | Clamping Bolts - Flat Ball (Inch Thread) | Clamping Bolt - Knurled Ball - with Reversal Prevention Mechanism | Clamping Bolt - Knurled Ball - with Reversal Prevention Mechanism | Clamping Bolt - Flat Ball - with Reversal Prevention Mechanism | Clamping Bolt - Flat Ball - with Reversal Prevention Mechanism | Screw Adaptor - Left-handed Threaded Type |
Material | Steel | Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel |
Surface Treatment | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | - | - | Ferrosoferric Oxide Film (Black) | - | Ferrosoferric Oxide Film (Black) | - | - |
Size | M4 ~ M16 | - | M4 ~ M16 | - | M4 ~ M16 | M4 ~ M16 | M4 ~ M16 | M4 ~ M16 | - |
Length | 10 ~ 80 | 1/2" ~ 2" | 10 ~ 80 | 1/2" ~ 2" | 10 ~ 80 | 10 ~ 80 | 10 ~ 80 | 10 ~ 80 | 12 ~ 80 |
Feature | Flat Ball Type | Flat Ball Type Inch Thread |
Flat Ball Type | Flat Ball Type Inch Thread |
Ratchet Ball Limited Swivel Type |
Ratchet Ball Limited Swivel Type |
Flat Ball Limited Swivel Type |
Flat Ball Limited Swivel Type |
Left Hand Thread Type |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | SADS-RF | SADS-SD | SAD-FT | SADS-FT | SUB | SUS | SSB-A | SSB-B | SSBS-B |
Name | Screw Adaptor - Fine Threaded Type | Screw Adaptor - Thread Size Conversion Type | Screw Adaptor - Long Threaded Type | Screw Adaptor - Long Threaded Type | Stopper Bolt with Urethane Pad | Stopper Screw with Urethane Pad | Stopper Bolt - Tip Sphere Type | Stopper Bolt - Head Sphere Type | Stopper Bolt - Head Sphere Type |
Material | Stainless Steel | Stainless Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Stainless Steel |
Surface Treatment | - | - | Trivalent chromate treatment | - | Nickel plating | Nickel plating | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | - |
Size | M4 ~ M10 | M4 ~ M10 | M4 ~ M10 | M4 ~ M10 | M4 ~ M10 | M4 ~ M10 | M4 ~ M16 | M3 ~ M16 | M6 ~ M8 |
Length | 12 ~ 80 | 12 ~ 80 | 40 ~ 120 | 40 ~ 120 | 15 ~ 50 | 10 ~ 60 | 10 ~ 80 | 10 ~ 80 | 30 ~ 50 |
Feature | Fine Screw Threaded Type | Thread Size Conversion Type | Continuous Thread Type | Continuous Thread Type | Urethane Pad | Urethane Pad | Positioning at a tip of Screw Sphericity Area is Heat-hardened |
Positioning at Hex Head Hex Head is Heat-hardened |
Positioning at Hex Head Hex Head is Heat-hardened |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | SAN-B | SANS-B | SPM | SAT | SRC | SRCS | SRF | SRFS | SHS |
Name | Stopper Screw | Stopper Screw | Stop Pin | Adjust Bolt | Roller Chain Bolt | Roller Chain Bolt | Roller Chain Nut | Roller Chain Nut | Hexagon Stud Bolt |
Material | Steel | Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel | Stainless Steel | Steel |
Surface Treatment | Trivalent chromate treatment | - | Trivalent chromate treatment | Nickel plating | Ferrosoferric Oxide Film (Black) | - | Ferrosoferric Oxide Film (Black) | - | Ferrosoferric Oxide Film (Black) |
Size | M4 ~ M16 | M4 ~ M16 | M3 ~ M12 | M6 ~ M12 | M2.5 ~ M20 | M2.5 ~ M20 | M6 ~ M20 | M6 ~ M16 | M4 ~ M16 |
Length | 20 ~ 100 | 20 ~ 100 | 5 ~ 16 | 20 ~ 60 | 17.2 ~ 117 | 17.2 ~ 117 | 24 ~ 65 | 24 ~ 52 | 29.2 ~ 105 |
Feature | Fine Pitch Screw Sphericity Area is Heat-hardened |
Fine Pitch Screw Sphericity Area is Heat-hardened |
Used in combination with SSB/SAN Hex Head is Heat-hardened |
Used in combination with SAK | Standardizing Right and Left Screw | Standardizing Right and Left Screw | Nut Type | Nut Type | Standardizing Right and Left Screw |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | STR | STRS | STB | SJN | SJNS | SPOS-A | SPOS-B | SHA-EL | SHAS |
Name | Turn Buckle - Dedicated to Roller Chain | Turn Buckle - Dedicated to Roller Chain | Turn Buckle - General Purpose Male Screw Type | Joint Nut | Joint Nut | Spring Posts | Spring Posts | Hexagon Post | Hexagon Post |
Material | Steel | Stainless Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel |
Surface Treatment | Ferrosoferric Oxide Film (Black) | - | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | - | - | - | Electroless nickel plating | - |
Size | - | - | M4 ~ M16 | M2.5 ~ M20 | M2.5 ~ M20 | M3 ~ M6 | M3 ~ M12 | M3 ~ M8 | M3 ~ M8 |
Length | - | - | - | 20 ~ 105 | 20 ~ 105 | 10 ~ 40 | 15 ~ 70 | 15 ~ 150 | 15 ~ 150 |
Feature | Adjusting Chain Tension | Adjusting Chain Tension | Adjusting Chain Tension and Position of Slide | Used in combination with SRC | Used in combination with SRCS | For Extension Spring,Bore type | For Extension Spring,Groove type | Male Screw and Female Screw on the Opposite side | Male Screw and Female Screw on the Opposite side |
Related products
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | PST | PSTS | PPW | PHL | BB | PJP | PJA | PJB | SBN |
Name | Spring Stop | Spring Stop | Wrench for Pin Plunger | Plunger Holder | Ball Button | Locating Pin | Bushing for Locating Pin - Straight Type | Bushing for Locating Pin - Flange Type | Locating Block |
Feature | Positioning Stopper |
Positioning Stopper |
Dedicated Wrench | Holder for use with Plunger | Used in combination with Plunger For Heavy Load |
For Locating Parallel Pin |
Used in combination with PJP | Used in combination with PJP | For fixing SSB |
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
Video LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsTechnical Data