• Special Screws
  • Fixing・Locating

BRPSS-N

Ball Rollers with Spring Plunger Function

  • Transport

Dimension Drawing

BRPSS-NBall Rollers with Spring Plunger Function - Set Screw Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L s Db B t d Load (N)
Min./Max.
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
BRPSS-5-N M5 0.8 12 0.7 2.38 2.5 2 1.2 4.4/19.6 1 0.94 12.77 CAD Cart
BRPSS-6-N M6 1 13 0.8 3 3 2.5 1.5 8.1 / 29.6 1 1.3 12.29 CAD Cart
BRPSS-8-N M8 1.25 15 1.3 4 4 2.5 2 12.6 / 39.8 1 2.9 13.69 CAD Cart
BRPSS-10-N M10 1.5 16 1.6 5 5 3 2.5 13.5 / 44.4 1 5 15.11 CAD Cart
BRPSS-12-N M12 1.75 20 2.3 7.14 6 3 3 16.1 / 46.9 1 8.1 17.78 CAD Cart
BRPSS-16-N M16 2 25 3.1 9.53 8 3 4 26.1 / 88.2 1 19 21.59 CAD Cart
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
BRPSS-N
Main Body SUSXM7(S.S. Grade:A2)
Main Ball Polyacetal/White
Sub Ball SUS440C
(Hardness 55HRC or Higher)
Casing SUS304
Spring SUS631J1

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Characteristics

  • These are set screw type ball rollers with spring plunger function.
  • Their internal springs receive loads evenly even when the load is unbalanced.
  • These rollers can also be used as a general spring plunger with ball for fixing and locating workpiece. The smooth rotation of the ball reduces friction between the main ball and receiving side.
    BRPSS-S----All Stainless Steel
    BRPSS-N----Main Ball:Polyacetal
  • These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.

Usage Example

BRPSS-NBall Rollers with Spring Plunger Function - Set Screw Type


Product List

Most Read