• Special Screws
  • Fixing・Locating

SCSS-M10-16-VF

Clamping Set Screws with Ventilation Hole

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SCSS-VFClamping Set Screws with Ventilation Hole寸法図

Specs/CAD

Select

Size(M)
All
10

Unit : mm

Part Number L M Db B d Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SCSS-M10-16-VF 16 10 7 5 3 1 5 14.74 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SCSS
Main Body SUSXM7
(Equivalent to SUS304)
Ball SUS440C(Hardness 55-60HRC)
Thin Fluorine Coating

Application

Fixing and locating workpiece, Vacuum devices, FPD production equipment, semiconductor devices

Characteristics

  • This screw is used to secure work in vacuum devices and vacuum chambers, such as FPD production equipment and semiconductor devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • The thin fluorine coating keeps the ball highly lubricated, even after cleanroom washing.
  • Ventilation holes and grooves easily release gas trapped in machines.
  • SCSS-VR has a full ball to firmly secure work at the contact point.
  • The contact surface of SCSS-VF is a flat ball. Workpiece is not damaged. The ball rotates flexibly up to 9°. Clamps securely even the inclied surface.

SCSS-VFClamping Set Screws with Ventilation Hole


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time