Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
SNSL-M3-6-PN | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 1 | 0.71 | 11.19 | CAD | Cart |
SNSL-M3-8-PN | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 1 | 0.8 | 11.19 | CAD | Cart |
SNSL-M3-10-PN | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 1 | 0.88 | 11.19 | CAD | Cart |
SNSL-M3-12-PN | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 1 | 0.96 | 11.19 | CAD | Cart |
SNSL-M4-8-PN | M4 | 0.7 | 8 | 7 | 4 | 3 | 1 | 1.7 | 11.66 | CAD | Cart |
SNSL-M4-10-PN | M4 | 0.7 | 10 | 7 | 4 | 3 | 1 | 1.8 | 11.66 | CAD | Cart |
SNSL-M4-12-PN | M4 | 0.7 | 12 | 7 | 4 | 3 | 1 | 2 | 11.66 | CAD | Cart |
SNSL-M4-16-PN | M4 | 0.7 | 16 | 7 | 4 | 3 | 1 | 2.3 | 12.29 | CAD | Cart |
SNSL-M4-20-PN | M4 | 0.7 | 20 | 7 | 4 | 3 | 1 | 2.7 | 12.29 | CAD | Cart |
SNSL-M5-8-PN | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 1 | 2.5 | 11.82 | CAD | Cart |
SNSL-M5-10-PN | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 1 | 2.7 | 11.82 | CAD | Cart |
SNSL-M5-12-PN | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 1 | 3 | 11.97 | CAD | Cart |
SNSL-M5-16-PN | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 1 | 3.5 | 12.45 | CAD | Cart |
SNSL-M5-20-PN | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 1 | 4 | 12.45 | CAD | Cart |
SNSL-M6-10-PN | M6 | 1 | 10 | 10 | 6 | 5 | 1 | 4.7 | 12.75 | CAD | Cart |
SNSL-M6-12-PN | M6 | 1 | 12 | 10 | 6 | 5 | 1 | 5.1 | 12.75 | CAD | Cart |
SNSL-M6-16-PN | M6 | 1 | 16 | 10 | 6 | 5 | 1 | 5.8 | 13.38 | CAD | Cart |
SNSL-M6-20-PN | M6 | 1 | 20 | 10 | 6 | 5 | 1 | 6.5 | 13.86 | CAD | Cart |
SNSL-M6-25-PN | M6 | 1 | 25 | 10 | 6 | 5 | 1 | 7.6 | 13.86 | CAD | Cart |
SNSL-M6-30-PN | M6 | 1 | 30 | 10 | 6 | 5 | 1 | 8.3 | 13.86 | CAD | Cart |
SNSL-M8-16-PN | M8 | 1.25 | 16 | 13 | 8 | 6 | 1 | 12 | 15.58 | CAD | Cart |
SNSL-M8-20-PN | M8 | 1.25 | 20 | 13 | 8 | 6 | 1 | 13 | 15.58 | CAD | Cart |
SNSL-M8-25-PN | M8 | 1.25 | 25 | 13 | 8 | 6 | 1 | 15 | 15.58 | CAD | Cart |
SNSL-M8-30-PN | M8 | 1.25 | 30 | 13 | 8 | 6 | 1 | 17 | 16.06 | CAD | Cart |
SNSL-M8-35-PN | M8 | 1.25 | 35 | 13 | 8 | 6 | 1 | 19 | 16.06 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSL-PN | |
---|---|
Main body | SUS316L Surface hardening treatment |
Strength Class | A4-70 |
Application
Seizing & Sticking PreventionFPD production devices / semiconductor production devices /
food machinery / general industry machinery
Characteristics
- Hardening the screw surface prevents screw seizing / sticking.
- Unlike platings or coatings, there is nothing adhering to the surface, eliminating concerns about contamination due to stripping during tightening.
- Suitable for preventing seizing and sticking in environments where lubricant cannot be used.
Precautions for Use
May have lower corrosion resistance than general SUS316L.We recommend performing a test under the same usage conditions as in actual usage in advance.