Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
SNSL-M6-10-PN | M6 | 1 | 10 | 10 | 6 | 5 | 4.7 | 12.95 | CAD | Cart |
SNSL-M6-12-PN | M6 | 1 | 12 | 10 | 6 | 5 | 5.1 | 12.95 | CAD | Cart |
SNSL-M6-16-PN | M6 | 1 | 16 | 10 | 6 | 5 | 5.8 | 13.53 | CAD | Cart |
SNSL-M6-20-PN | M6 | 1 | 20 | 10 | 6 | 5 | 6.5 | 13.97 | CAD | Cart |
SNSL-M6-25-PN | M6 | 1 | 25 | 10 | 6 | 5 | 7.6 | 13.97 | CAD | Cart |
SNSL-M6-30-PN | M6 | 1 | 30 | 10 | 6 | 5 | 8.3 | 13.97 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSL-PN | |
---|---|
Main body | SUS316L Surface hardening treatment |
Strength Class | A4-70 |
Application
Seizing & Sticking PreventionFPD production devices / semiconductor production devices /
food machinery / general industry machinery
Characteristics
- Hardening the screw surface prevents screw seizing / sticking.
- Unlike platings or coatings, there is nothing adhering to the surface, eliminating concerns about contamination due to stripping during tightening.
- Suitable for preventing seizing and sticking in environments where lubricant cannot be used.
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
Precautions for Use
May have lower corrosion resistance than general SUS316L.We recommend performing a test under the same usage conditions as in actual usage in advance.