Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
SNSL-M8-16-PN | M8 | 1.25 | 16 | 13 | 8 | 6 | 12 | 15.59 | CAD | Cart |
SNSL-M8-20-PN | M8 | 1.25 | 20 | 13 | 8 | 6 | 13 | 15.59 | CAD | Cart |
SNSL-M8-25-PN | M8 | 1.25 | 25 | 13 | 8 | 6 | 15 | 15.59 | CAD | Cart |
SNSL-M8-30-PN | M8 | 1.25 | 30 | 13 | 8 | 6 | 17 | 16.15 | CAD | Cart |
SNSL-M8-35-PN | M8 | 1.25 | 35 | 13 | 8 | 6 | 19 | 16.15 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSL-PN | |
---|---|
Main body | SUS316L Surface hardening treatment |
Strength Class | A4-70 |
Application
Seizing & Sticking PreventionFPD production devices / semiconductor production devices /
food machinery / general industry machinery
Characteristics
- Hardening the screw surface prevents screw seizing / sticking.
- Unlike platings or coatings, there is nothing adhering to the surface, eliminating concerns about contamination due to stripping during tightening.
- Suitable for preventing seizing and sticking in environments where lubricant cannot be used.
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
Precautions for Use
May have lower corrosion resistance than general SUS316L.We recommend performing a test under the same usage conditions as in actual usage in advance.