Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|
SNSS-M8-16-MO | M8 | 1.25 | 16 | 13 | 8 | 6 | 10 | 12 | 18.19 | CAD | Cart |
SNSS-M8-20-MO | M8 | 1.25 | 20 | 13 | 8 | 6 | 10 | 13 | 20.03 | CAD | Cart |
SNSS-M8-25-MO | M8 | 1.25 | 25 | 13 | 8 | 6 | 10 | 15 | 24.99 | CAD | Cart |
SNSS-M8-30-MO | M8 | 1.25 | 30 | 13 | 8 | 6 | 10 | 17 | 28.49 | CAD | Cart |
SNSS-M8-35-MO | M8 | 1.25 | 35 | 13 | 8 | 6 | 10 | 19 | 29.23 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSS-MO | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) Molybdenum Disulfide Coating |
Strength Class | A2-70 |
Application
Seizing preventionFPD production equipment, semiconductor devices,
and general industrial machines
Characteristics
- Excellent corrosion resistance and abrasion resistance.
- The coating has excellent lubricating ability and is intended to prevent seizing of screws.
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
Tightening Property (Reference)
Part Number:SNSS-M5-25-MO⇒The Features of Screws with Special Surface Treatment