• Special Screws
  • Screw Drive Damage Prevention

SET-BNI

Hexalobular Socket Head Cap Screws with Extreme Low Profile

  • Space

Dimension Drawing

SET-BNIHexalobular Socket Head Cap Screws with Extreme Low Profile寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
L
All
6
8
10
12
16

Unit : mm

Part Number M L D1 L1 Key Part No. Hexalobular Socket No. t Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SET-M3-6-BNI 3 6 7 0.8 SKX-6 6 0.75 0.7 20 0.39 5.53 CAD Cart
SET-M3-8-BNI 3 8 7 0.8 SKX-6 6 0.75 0.7 20 0.48 5.53 CAD Cart
SET-M3-10-BNI 3 10 7 0.8 SKX-6 6 0.75 0.7 20 0.56 5.53 CAD Cart
SET-M4-6-BNI 4 6 8 0.9 SKX-8 8 0.9 2.3 20 0.65 6.15 CAD Cart
SET-M4-8-BNI 4 8 8 0.9 SKX-8 8 0.9 2.3 20 0.8 6.15 CAD Cart
SET-M4-10-BNI 4 10 8 0.9 SKX-8 8 0.9 2.3 20 0.95 6.15 CAD Cart
SET-M5-8-BNI 5 8 9 1 SKX-10 10 1 4 20 0.73 7.36 CAD Cart
SET-M5-10-BNI 5 10 9 1 SKX-10 10 1 4 20 0.98 7.99 CAD Cart
SET-M5-12-BNI 5 12 9 1 SKX-10 10 1 4 20 1.2 7.99 CAD Cart
SET-M5-16-BNI 5 16 9 1 SKX-10 10 1 4 20 1.7 8.61 CAD Cart
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
SET-BNI
Main Body SWCH
Black Nickel Plating

Application

Reducing the size of equipment and devices

Characteristics

  • Hexalobular socket*1 head cap screws with ultra-thin head.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • Also, products with special specifications such as ventilation holes, dimensions, shapes, materials, surface treatments, cleanroom washing & packaging are available.
    ⇒We can make a screw like this one

SET-BNIHexalobular Socket Head Cap Screws with Extreme Low Profile

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SET-BNIHexalobular Socket Head Cap Screws with Extreme Low Profile

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SET-BNIHexalobular Socket Head Cap Screws with Extreme Low Profile

SKXB Hexalobular Short Bit
SKXB

SET-BNIHexalobular Socket Head Cap Screws with Extreme Low Profile

SRD Magnet Screwdriver
SRD

SET-BNIHexalobular Socket Head Cap Screws with Extreme Low Profile


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time